Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
Series Code :SR2762
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes | Head Height | Head Diameter | Hole Size | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| R 3,1959 - R 3,9455 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
|
|
||
| R 3,1959 - R 3,9455 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 3,1959 - R 3,9455 | Request the lead time here |
|
0.126 in
3.2 mm
|
|
|
|
||
| R 4,6459 - R 6,4124 | Request the lead time here |
|
0.126 in
3.2 mm
|
0.488 in
12.4 mm
|
0.315 in
8.0 mm
|
|
||
| R 4,5697 - R 6,3201 | Request the lead time here |
|
0.031 in
0.8 mm
|
0.488 in
12.4 mm
|
0.315 in
8.0 mm
|
|
||
| R 3,1959 - R 3,9455 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
|
|
||
| R 3,1959 - R 3,9455 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
|
|
||
| R 3,1959 - R 3,9455 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
|
|
||
| R 3,1959 - R 3,9455 | Request the lead time here |
|
0.5 in
12.7 mm
|
|
|
|
||
| R 4,9353 - R 6,8276 | Request the lead time here |
|
0.189 in
4.8 mm
|
0.488 in
12.4 mm
|
0.315 in
8.0 mm
|
|
||
| R 3,1959 - R 3,9455 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
|
|
||
| R 1,3245 - R 1,9874 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 1,3912 - R 2,089 | Request the lead time here |
|
0.126 in
3.2 mm
|
|
|
|
||
| R 1,7514 - R 2,1192 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
| R 1,3097 - R 1,5848 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 1,6248 - R 2,4372 | Request the lead time here |
|
0.087 in
2.2 mm
|
|
|
|
||
| R 1,563 - R 2,0309 | Request the lead time here |
|
0.094 in
2.4 mm
|
|
|
|
||
| R 2,9728 - R 3,5971 | Request the lead time here |
|
0.071 in
1.8 mm
|
|
|
|
||
| R 0,7703 - R 1,1547 | Request the lead time here |
|
0.039 in
1.0 mm
|
|
|
|
||
| R 0,9545 - R 1,4318 | Request the lead time here |
|
0.031 in
0.8 mm