Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
Series Code :SR2762
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes | Head Height | Head Diameter | Hole Size | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| R 0,7552 - R 1,1321 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
|
|
||
| R 1,717 - R 2,0776 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
| R 2,2131 - R 2,6779 | Request the lead time here |
|
0.307 in
7.8 mm
|
|
|
|
||
| R 1,1693 - R 1,4149 | Request the lead time here |
|
0.043 in
1.1 mm
|
|
|
|
||
| R 0,7552 - R 1,1321 | Request the lead time here |
|
0.051 in
1.3 mm
|
|
|
|
||
| R 0,9163 - R 1,1087 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
| R 3,5983 - R 5,4046 | Request the lead time here |
|
0.059 in
1.5 mm
|
|
|
|
||
| R 1,4365 - R 2,1476 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| 10307458 | R 1,0183 - R 1,2729 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
|
| R 2,177 - R 2,6342 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
|
|
||
| R 1,0183 - R 1,2729 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
| R 2,1063 - R 2,6006 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
|
|
||
| R 1,6935 - R 2,0492 | Request the lead time here |
|
0.051 in
1.3 mm
|
|
|
|
||
| R 2,2325 - R 2,756 | Request the lead time here |
|
0.055 in
1.4 mm
|
|
|
|
||
| R 1,284 - R 1,5537 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 1,2985 - R 1,9485 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 2,8549 - R 3,1404 | Request the lead time here |
|
0.035 in
0.9 mm
|
|
|
|
||
| R 1,5929 - R 2,3894 | Request the lead time here |
|
0.087 in
2.2 mm
|
|
|
|
||
| R 1,7163 - R 2,0768 | Request the lead time here |
|
0.075 in
1.9 mm
|
|
|
|
||
| R 0,8616 - R 1,0425 | Request the lead time here |
|
0.031 in
0.8 mm