Menu Search

Scale Plate - Single Scale 100.0 90.0 Aluminium

Single Scale Plate is designed to provide accurate and repeatable positioning of sliding clamps along linear guides or shafts. It features a marked scale or grid pattern that runs along one edge, enabling users to make precise measurements. It has a screw mounting method and is wear resistant.
Essentra Part Number:

20191573

Manufacturer Part Number:

20191573

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 83,5475
10 - 19 R 75,1928
20 - 49 R 71,0154
50 - 99 R 66,838
100 + R 62,6607
Standard pack: 1

Order in multiple of 1

Total price:

R 83,55

1 x R 83,5475

Specifications

Imperial
Metric
SKU attributes
Type Single Scale
Mounting type Screw Mount
d1 3.5
Material Aluminium
Commodity Code 8466209800

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us