Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.
Series Code :SR5495
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Diameter | Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| R 60,5033 - R 90,9825 | Request the lead time here |
M5
|
|
1
|
|
||
| R 86,1753 - R 86,1753 | Request the lead time here |
M6
|
|
1
|
|
||
| R 158,0425 - R 158,0425 | 34 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
|
1
|
|
||
| R 177,7267 - R 216,5973 | Request the lead time here |
M8
|
|
1
|
|
||
| 10281925 | R 57,3316 - R 63,6892 | Request the lead time here |
M3
|
|
4
|
|
|
| R 63,6892 - R 95,7613 | Request the lead time here |
M4
|
|
4
|
|
||
| 10281932 | R 58,3272 - R 64,7985 | Request the lead time here |
M4
|
|
4
|
|
|
| R 57,3316 - R 63,6892 | Request the lead time here |
M4
|
|
1
|
|
||
| R 95,7613 - R 95,7613 | Request the lead time here |
M5
|
|
1
|
|
||
| R 89,9016 - R 89,9016 | Request the lead time here |
M6
|
|
1
|
|
||
| R 166,1637 - R 166,1637 | Request the lead time here |
M8
|
|
1
|
|
||
| R 200,8955 - R 200,8955 | Request the lead time here |
M8
|
|
1
|
|
||
| R 93,6706 - R 93,6706 | Request the lead time here |
M6
|
|
4
|
|
||
| R 124,2067 - R 186,7723 | Request the lead time here |
M8
|
|
4
|
|
||
| R 201,692 - R 245,825 | Request the lead time here |
M10
|
|
4
|
|
||
| R 57,3316 - R 63,6892 | 58 In stock - Delivery conditions may apply, visit our FAQs |
M4
|
|
2
|
|
||
| R 78,6799 - R 78,6799 | Request the lead time here |
M6
|
|
4
|
|
||
| R 779,2471 - R 949,6918 | Request the lead time here |
M16
|
|
1
|
|
||
| R 90,9825 - R 90,9825 | Request the lead time here |
M4
|
|
4
|
|
||
| R 89,9016 - R 89,9016 | Request the lead time here |
M6
|
|
4
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue