Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.
Series Code :SR5495
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Diameter | Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| R 47,828 - R 66,4137 | Request the lead time here |
|
|
2
|
|
||
| R 134,5668 - R 134,5668 | Request the lead time here |
|
0.945 in
24.0 mm
|
3
|
|
||
| R 29,5864 - R 43,3744 | Request the lead time here |
|
0.437 in
11.1 mm
|
1
|
|
||
| R 52,957 - R 52,957 | Request the lead time here |
|
0.563 in
14.3 mm
|
1
|
|
||
| R 49,9617 - R 69,3865 | Request the lead time here |
|
1 in
25.4 mm
|
1
|
|
||
| R 74,2726 - R 74,2726 | Request the lead time here |
|
|
2
|
|
||
| R 64,2782 - R 67,5996 | Request the lead time here |
|
0.5 in
12.7 mm
|
1
|
|
||
| R 47,9626 - R 66,6192 | Request the lead time here |
|
|
2
|
|
||
| R 45,9789 - R 63,8678 | Request the lead time here |
|
|
2
|
|
||
| 10164228 | R 32,1852 - R 44,7027 | Request the lead time here |
|
|
2
|
|
|
| R 71,4622 - R 84,0689 | Request the lead time here |
M5
|
|
2
|
1.378 in
35.0 mm
|
||
| R 112,706 - R 169,4869 | Request the lead time here |
M8
|
|
2
|
2.165 in
55.0 mm
|
||
| R 181,2812 - R 220,9293 | Request the lead time here |
M8
|
|
2
|
3.071 in
78.0 mm
|
||
| R 714,593 - R 819,6682 | Request the lead time here |
M10
|
|
2
|
4.449 in
113.0 mm
|
||
| 10282380 | R 55,0256 - R 87,9278 | Request the lead time here |
M4
|
|
3
|
0.787 in
20.0 mm
|
|
| R 74,9729 - R 78,0049 | 45 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
|
3
|
1.378 in
35.0 mm
|
||
| R 68,2126 - R 80,2535 | 1 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
|
2
|
1.181 in
30.0 mm
|
||
| R 81,1965 - R 95,544 | Request the lead time here |
M6
|
|
2
|
1.772 in
45.0 mm
|
||
| R 84,4606 - R 99,3594 | Request the lead time here |
M6
|
|
2
|
1.969 in
50.0 mm
|
||
| R 152,8472 - R 186,2862 | Request the lead time here |
M8
|
|
2
|
2.677 in
68.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue