Menu Search

SAE Butt Weld Cover 44.0 mm Green LDPE - PCR

Essentra Part Number:

20750817

Manufacturer Part Number:

20750817

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 1,8219
5000 + R 1,6397
Standard pack: 1000

Order in multiple of 1000

Total price:

R 1 821,90

1000 x R 1,8219

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Class Pressure Rating 3000
Nominal Pipe Size 1"
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us