Our Plastic Saddle Washers range consists of Nylon Saddle Washers.
This includes Saddle Washers suitable for the assembly of crossed round tubes. Saddle Connectors that fits to the top of a connector to attach a horizontal tube, and is suitable for the M8 range of Expander Connectors (sold separately). Additionally included are Saddle Tube Connectors, for which a solid T connection is created using an M6 Screw; they are suitable for furniture, constructions, stand builders and machinery.
A Saddle Washer is designed to accommodate pipes and tubes. They provide support to the pipe assembly during installation and application. Our Pipe Saddle Washers range is available in a choice of black and white. The Nylon 6/6 material will not cause damage to painted surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Height | Inside Diameter | Outside Diameter | Compatible Tube Size | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 2,176 - R 3,032 | Request the lead time here |
|
0.13 in
3.3 mm
|
0.394 in
10.0 mm
|
|
M3
|
0.165 in
4.2 mm
|
||
| R 4,8453 - R 8,8203 | Request the lead time here |
|
0.244 in
6.2 mm
|
0.866 in
22.0 mm
|
|
|
0.354 in
9.0 mm
|
||
| R 4,8453 - R 8,8203 | Request the lead time here |
0.354 in
9.0 mm
|
0.205 in
5.2 mm
|
0.866 in
22.0 mm
|
|
M5
|
0.354 in
9.0 mm
|
||
| R 5,5272 - R 10,0969 | 300 In stock - Delivery conditions may apply, visit our FAQs |
|
0.244 in
6.2 mm
|
0.984 in
25.0 mm
|
|
|
0.394 in
10.0 mm
|
||
| R 6,9199 - R 11,2285 | Request the lead time here |
|
0.244 in
6.2 mm
|
1.102 in
28.0 mm
|
|
|
0.433 in
11.0 mm
|
||
| R 6,9199 - R 11,2285 | 200 In stock - Delivery conditions may apply, visit our FAQs |
|
0.244 in
6.2 mm
|
1.102 in
28.0 mm
|
|
|
0.433 in
11.0 mm
|
||
| R 2,4807 - R 3,235 | Request the lead time here |
|
0.165 in
4.2 mm
|
0.512 in
13.0 mm
|
|
|
0.217 in
5.5 mm
|
||
| R 2,4807 - R 3,235 | Request the lead time here |
|
0.205 in
5.2 mm
|
0.512 in
13.0 mm
|
|
|
0.217 in
5.5 mm
|
||
| R 2,4807 - R 3,235 | Request the lead time here |
0.217 in
5.5 mm
|
0.205 in
5.2 mm
|
0.512 in
13.0 mm
|
|
M5
|
0.217 in
5.5 mm
|
||
| R 4,149 - R 7,5582 | Request the lead time here |
|
0.205 in
5.2 mm
|
0.748 in
19.0 mm
|
|
|
0.315 in
8.0 mm
|
||
| R 5,5272 - R 10,0969 | Request the lead time here |
|
0.244 in
6.2 mm
|
0.984 in
25.0 mm
|
|
|
0.394 in
10.0 mm
|
||
| R 6,9199 - R 11,2285 | Request the lead time here |
|
0.327 in
8.3 mm
|
1.102 in
28.0 mm
|
|
|
0.433 in
11.0 mm
|
||
| R 6,0494 - R 11,0109 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.354 in
9.0 mm
|
0.323 in
8.2 mm
|
0.866 in
22.0 mm
|
|
M8
|
0.354 in
9.0 mm
|
||
| R 5,5272 - R 10,0969 | Request the lead time here |
|
0.327 in
8.3 mm
|
0.984 in
25.0 mm
|
|
|
0.394 in
10.0 mm
|
||
| R 20,7162 - R 36,587 | Request the lead time here |
|
0.26 in
6.6 mm
|
1.575 in
40.0 mm
|
|
|
0.472 in
12.0 mm
|
||
| R 2,7853 - R 3,5687 | 500 In stock - Delivery conditions may apply, visit our FAQs |
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
|
|
0.268 in
6.8 mm
|
||
| R 4,149 - R 7,5582 | 2493 In stock - Delivery conditions may apply, visit our FAQs |
|
0.244 in
6.2 mm
|
0.748 in
19.0 mm
|
|
|
0.315 in
8.0 mm
|
||
| R 4,8453 - R 8,8203 | 15 In stock - Delivery conditions may apply, visit our FAQs |
|
0.244 in
6.2 mm
|
0.866 in
22.0 mm
|
|
|
0.354 in
9.0 mm
|
||
| R 20,7162 - R 36,587 | 40 In stock - Delivery conditions may apply, visit our FAQs |
|
0.409 in
10.4 mm
|
1.575 in
40.0 mm
|
|
|
0.472 in
12.0 mm
|
||
| R 5,5272 - R 10,0969 | Request the lead time here |
|
0.327 in
8.3 mm
|
0.984 in
25.0 mm
|
|
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue