Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.
Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.
Series Code :SR1503
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Tube Diameter | Colour | Base Shape | Full Material | Type | View | |
|---|---|---|---|---|---|---|---|---|
| R 17,8802 - R 27,108 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
|
Low Density Polyethylene
|
1
|
||
| R 8,7591 - R 9,7391 | 1250 In stock - Delivery conditions may apply, visit our FAQs |
1.26 in
32.0 mm
|
Black
|
|
Low Density Polyethylene
|
2
|
||
| R 7,342 - R 14,8514 | 3400 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| R 10,4175 - R 21,0901 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| R 10,2818 - R 10,2818 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.748 in
19.0 mm
|
Black
|
|
Low Density Polyethylene
|
2
|
||
| R 3,3619 - R 4,2062 | Request the lead time here |
0.315 in
8.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
| 10290149 | R 7,342 - R 14,8514 | 200 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
|
| R 8,6385 - R 10,8095 | Request the lead time here |
0.551 in
14.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| R 14,7293 - R 14,7293 | 200 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| R 24,7258 - R 36,1025 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
|
Low Density Polyethylene
|
1
|
||
| R 9,8295 - R 9,8295 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
|
Low Density Polyethylene
|
2
|
||
| R 16,5082 - R 16,5082 | 150 In stock - Delivery conditions may apply, visit our FAQs |
1.378 in
35.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| R 3,9951 - R 5,0203 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
| R 6,558 - R 13,3055 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| R 15,3926 - R 15,3926 | Request the lead time here |
1.26 in
32.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| R 6,7842 - R 13,7472 | Request the lead time here |
0.866 in
22.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| R 12,8598 - R 24,2371 | Request the lead time here |
1.181 in
30.0 mm
|
Black
|
|
Low Density Polyethylene
|
1
|
||
| R 3,0863 - R 7,5949 | Request the lead time here |
0.709 in
18.0 mm
|
White
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| R 5,3477 - R 13,1275 | Request the lead time here |
1.024 in
26.0 mm
|
White
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| R 12,4075 - R 25,1204 | Request the lead time here |
1.102 in
28.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue