Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.
Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.
These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Grip Type | Hole Diameter | Length | View | |
|---|---|---|---|---|---|---|
| R 5,2814 - R 15,9368 | 350 In stock - Delivery conditions may apply, visit our FAQs |
Without Finger Grip
|
|
|
||
| R 9,8988 - R 19,2594 | Request the lead time here |
Without Finger Grip
|
|
|
||
| R 5,9139 - R 11,488 | 100 In stock - Delivery conditions may apply, visit our FAQs |
Without Finger Grip
|
|
|
||
| R 10,974 - R 22,6382 | 250 In stock - Delivery conditions may apply, visit our FAQs |
Without Finger Grip
|
|
|
||
| R 7,5585 - R 18,8088 | Request the lead time here |
Without Finger Grip
|
|
|
||
| 10068830 | R 17,4098 - R 47,9232 | 500 In stock - Delivery conditions may apply, visit our FAQs |
With Finger Grip
|
|
4.331 in
110.0 mm
|
|
| R 19,7659 - R 71,5188 | Request the lead time here |
With Finger Grip
|
|
4.134 in
105.0 mm
|
||
| R 11,0689 - R 40,0955 | Request the lead time here |
With Finger Grip
|
|
4.252 in
108.0 mm
|
||
| R 20,351 - R 62,5085 | 205 In stock - Delivery conditions may apply, visit our FAQs |
With Finger Grip
|
|
4.331 in
110.0 mm
|
||
| R 75,2372 - R 232,0137 | Request the lead time here |
With Finger Grip
|
|
15.748 in
400.0 mm
|
||
| R 31,8627 - R 97,9864 | 225 In stock - Delivery conditions may apply, visit our FAQs |
With Finger Grip
|
|
4.331 in
110.0 mm
|
||
| R 15,0221 - R 54,5119 | Request the lead time here |
With Finger Grip
|
|
4.331 in
110.0 mm
|
||
| R 26,2492 - R 87,2867 | 175 In stock - Delivery conditions may apply, visit our FAQs |
With Finger Grip
|
|
4.134 in
105.0 mm
|
||
| R 9,3611 - R 33,9573 | Request the lead time here |
Without Finger Grip
|
|
2.953 in
75.0 mm
|
||
| R 20,2984 - R 83,9078 | Request the lead time here |
With Finger Grip
|
|
4.134 in
105.0 mm
|
||
| R 9,4086 - R 32,2116 | Request the lead time here |
With Finger Grip
|
|
2.953 in
75.0 mm
|
||
| R 22,4857 - R 70,3925 | Request the lead time here |
With Finger Grip
|
|
4.331 in
110.0 mm
|
||
| R 21,5053 - R 66,4505 | Request the lead time here |
With Finger Grip
|
|
4.331 in
110.0 mm
|
||
| R 53,4878 - R 53,7489 | 30 In stock - Delivery conditions may apply, visit our FAQs |
Without Finger Grip
|
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
||
| 10155783 | R 43,9279 - R 135,7167 | Request the lead time here |
With Finger Grip
|
|
5.906 in
150.0 mm