Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.
These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.
These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Sizes (All) | Colour | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|
| R 1,7069 - R 3,5928 | Request the lead time here |
0.303 in
7.7 mm
|
M8; 5/16 in
|
Red
|
0.512 in
13.0 mm
|
UNF Threads
|
||
| R 1,3517 - R 3,2042 | Request the lead time here |
0.126 in
3.2 mm
|
|
Black
|
0.512 in
13.0 mm
|
|
||
| R 78,4102 - R 144,727 | Request the lead time here |
3 in
76.2 mm
|
4 in
|
Black
|
1.969 in
50.0 mm
|
BSP
|
||
| R 48,1164 - R 63,6348 | Request the lead time here |
2.5 in
63.5 mm
|
2-1/2 in
|
Black
|
1.496 in
38.0 mm
|
BSP
|
||
| R 40,6429 - R 54,0051 | Request the lead time here |
2.122 in
53.9 mm
|
1-3/4 in
|
Black
|
1.969 in
50.0 mm
|
BSP
|
||
| R 31,5701 - R 42,0102 | 150 In stock - Delivery conditions may apply, visit our FAQs |
2.252 in
57.2 mm
|
2-1/4 in; M58
|
Black
|
1.496 in
38.0 mm
|
Metric
|
||
| R 53,4063 - R 70,9556 | Request the lead time here |
2.5 in
63.5 mm
|
2-1/2 in
|
Black
|
1.969 in
50.0 mm
|
BSP
|
||
| R 62,2945 - R 82,2184 | 140 In stock - Delivery conditions may apply, visit our FAQs |
2.748 in
69.8 mm
|
Non Threaded
|
Black
|
1.496 in
38.0 mm
|
Non Threaded
|
||
| R 45,4561 - R 60,256 | Request the lead time here |
2.252 in
57.2 mm
|
2-1/4 in; M58
|
Black
|
1.969 in
50.0 mm
|
Metric
|
||
| R 81,3627 - R 175,1366 | Request the lead time here |
2.598 in
66.0 mm
|
2-1/4 in
|
Black
|
0.984 in
25.0 mm
|
BSP Threads
|
||
| R 40,1662 - R 53,442 | 225 In stock - Delivery conditions may apply, visit our FAQs |
2.374 in
60.3 mm
|
2-3/8 in
|
Black
|
1.496 in
38.0 mm
|
BSP
|
||
| R 72,5821 - R 152,4225 | 140 In stock - Delivery conditions may apply, visit our FAQs |
3 in
76.2 mm
|
3 in
|
Black
|
1.496 in
38.0 mm
|
BSP
|
||
| R 49,7925 - R 66,4505 | Request the lead time here |
2.374 in
60.3 mm
|
2-3/8 in
|
Black
|
1.969 in
50.0 mm
|
BSP
|
||
| R 14,0858 - R 44,7696 | Request the lead time here |
2.598 in
66.0 mm
|
|
Black
|
1.496 in
38.0 mm
|
|
||
| R 69,0453 - R 91,7918 | Request the lead time here |
2.748 in
69.8 mm
|
Non Threaded
|
Black
|
1.969 in
50.0 mm
|
Non Threaded
|
||
| R 5,4282 - R 9,0665 | 874 In stock - Delivery conditions may apply, visit our FAQs |
0.874 in
22.2 mm
|
5/8 in; 7/8 in
|
Black
|
0.984 in
25.0 mm
|
UNF
|
||
| R 8,3346 - R 16,1058 | Request the lead time here |
1.126 in
28.6 mm
|
7/8 in; M30; 1-1/8 in
|
Black
|
1.496 in
38.0 mm
|
UNF
|
||
| R 4,3672 - R 6,3634 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.783 in
19.9 mm
|
Non Threaded
|
Black
|
0.748 in
19.0 mm
|
Non Threaded
|
||
| R 5,9818 - R 9,7986 | 900 In stock - Delivery conditions may apply, visit our FAQs |
0.811 in
20.6 mm
|
1/2 in
|
Black
|
1.496 in
38.0 mm
|
BSP
|
||
| R 8,35 - R 15,3737 | Request the lead time here |
1.126 in
28.6 mm
|
7/8 in; M30; 1-1/8 in
|
Black
|
0.984 in
25.0 mm
|
UNF
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue