Menu Search

Round Unthreaded PVC Spacers

In stock

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Series Code :SR2788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
R 10,4635 - R 10,4635 Request the lead time here
R 24,7129 - R 24,7129 Request the lead time here
R 6,8355 - R 6,8355 Request the lead time here
R 1,6556 - R 1,8114 Request the lead time here
5.1 mm
9.5 mm
7.9 mm
R 0,5502 - R 1,0169 Request the lead time here
3.7 mm
6.4 mm
4.8 mm
R 1,2121 - R 2,0463 Request the lead time here
3.7 mm
6.4 mm
6.4 mm
R 1,3508 - R 2,2789 Request the lead time here
3.7 mm
6.4 mm
9.5 mm
R 3,9532 - R 3,9532 Request the lead time here
4.4 mm
9.5 mm
19.1 mm
R 3,178 - R 3,178 Request the lead time here
4.4 mm
9.5 mm
12.7 mm
R 2,4423 - R 9,0225 Request the lead time here
3.7 mm
6.4 mm
31.8 mm
R 2,382 - R 3,5656 Request the lead time here
3.7 mm
6.4 mm
25.4 mm
R 0,5336 - R 0,9844 Request the lead time here
3.7 mm
6.4 mm
3.2 mm
R 0,4658 - R 0,8619 Request the lead time here
3.7 mm
6.4 mm
7.9 mm
R 4,7489 - R 10,6193 Request the lead time here
10.1 mm
12.7 mm
31.8 mm
R 0,5067 - R 0,7419 Request the lead time here
4.4 mm
6.4 mm
35.0 mm
R 7,0692 - R 7,0692 Request the lead time here
10.1 mm
12.7 mm
11.1 mm
R 1,497 - R 2,5424 500 In stock - Delivery conditions may apply, visit our FAQs
3.7 mm
6.4 mm
15.9 mm
R 1,0799 - R 1,1811 Request the lead time here
4.4 mm
9.5 mm
11.1 mm
R 2,397 - R 3,5811 Request the lead time here
5.1 mm
9.5 mm
19.1 mm
R 1,564 - R 1,564 Request the lead time here
4.4 mm
9.5 mm
4.8 mm
  • of 6
Spacer 4.4 mm 6.4 mm 7.9 mm PVC

10029503

Price Range
R 10,4635 - R 10,4635

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 6.8 mm 12.7 mm 11.1 mm PVC

10028803

Price Range
R 24,7129 - R 24,7129

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.0 mm 6.4 mm 11.1 mm PVC

10029114

Price Range
R 6,8355 - R 6,8355

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 5.1 mm 9.5 mm 7.9 mm PVC

10028995

Price Range
R 1,8114 - R 1,6556

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.9 mm
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.7 mm 6.4 mm 4.8 mm PVC

10029268

Price Range
R 1,0169 - R 0,5502

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.7 mm 6.4 mm 6.4 mm PVC

10029220

Price Range
R 2,0463 - R 1,2121

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.7 mm 6.4 mm 9.5 mm PVC

10029237

Price Range
R 2,2789 - R 1,3508

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 9.5 mm 19.1 mm PVC

10029497

Price Range
R 3,9532 - R 3,9532

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 9.5 mm 12.7 mm PVC

10029459

Price Range
R 3,178 - R 3,178

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.7 mm 6.4 mm 31.8 mm PVC

10112809

Price Range
R 9,0225 - R 2,4423

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    31.8 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.7 mm 6.4 mm 25.4 mm PVC

10029305

Price Range
R 3,5656 - R 2,382

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.7 mm 6.4 mm 3.2 mm PVC

10029244

Price Range
R 0,9844 - R 0,5336

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.7 mm 6.4 mm 7.9 mm PVC

10029299

Price Range
R 0,8619 - R 0,4658

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.9 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 10.1 mm 12.7 mm 31.8 mm CPVC

10029015

Price Range
R 10,6193 - R 4,7489

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    31.8 mm
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 6.4 mm 35.0 mm PVC

10112823

Price Range
R 0,7419 - R 0,5067

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 10.1 mm 12.7 mm 11.1 mm PVC

10029022

Price Range
R 7,0692 - R 7,0692

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    11.1 mm
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.7 mm 6.4 mm 15.9 mm PVC

10029275

Price Range
R 2,5424 - R 1,497

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 9.5 mm 11.1 mm PVC

10029336

Price Range
R 1,1811 - R 1,0799

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    11.1 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 5.1 mm 9.5 mm 19.1 mm PVC

10028988

Price Range
R 3,5811 - R 2,397

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 9.5 mm 4.8 mm PVC

10029442

Price Range
R 1,564 - R 1,564

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey