Menu Search

Round Unthreaded PVC Spacers

In stock

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Series Code :SR2788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
R 0,5168 - R 0,7567 Request the lead time here
4.4 mm
6.4 mm
35.0 mm
R 3,395 - R 3,395 Request the lead time here
8.0 mm
12.0 mm
25.4 mm
R 2,5868 - R 2,5868 Request the lead time here
8.0 mm
12.0 mm
12.7 mm
R 5,9895 - R 6,3994 Request the lead time here
8.0 mm
12.0 mm
38.1 mm
R 2,8331 - R 2,8331 Request the lead time here
7.5 mm
12.0 mm
7.9 mm
R 3,4851 - R 3,4851 Request the lead time here
7.5 mm
12.0 mm
12.7 mm
R 9,817 - R 10,5155 Request the lead time here
7.5 mm
12.0 mm
38.1 mm
R 4,2903 - R 6,3883 Request the lead time here
6.8 mm
12.7 mm
25.4 mm
R 1,6887 - R 1,8477 Request the lead time here
5.1 mm
9.5 mm
7.9 mm
R 1,8453 - R 3,1151 Request the lead time here
5.1 mm
9.5 mm
12.7 mm
R 6,3201 - R 17,6628 Request the lead time here
5.1 mm
9.5 mm
38.1 mm
R 3,8905 - R 5,8032 800 In stock - Delivery conditions may apply, visit our FAQs
6.8 mm
12.7 mm
19.1 mm
R 3,1546 - R 3,1546 Request the lead time here
6.8 mm
12.7 mm
3.2 mm
R 4,8746 - R 17,8842 Request the lead time here
6.8 mm
12.7 mm
31.8 mm
R 1,8932 - R 2,07 Request the lead time here
8.0 mm
12.0 mm
4.8 mm
R 1,9867 - R 2,1722 Request the lead time here
8.0 mm
12.0 mm
6.4 mm
R 4,7602 - R 5,1002 Request the lead time here
7.5 mm
12.0 mm
25.4 mm
R 2,2468 - R 2,4065 Request the lead time here
7.5 mm
12.0 mm
4.8 mm
R 2,6318 - R 2,6318 Request the lead time here
7.5 mm
12.0 mm
6.4 mm
R 1,2047 - R 1,2047 Request the lead time here
3.7 mm
6.4 mm
11.1 mm
  • of 6
Spacer 4.4 mm 6.4 mm 35.0 mm PVC

10112823

Price Range
R 0,7567 - R 0,5168

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 25.4 mm PVC

10028520

Price Range
R 3,395 - R 3,395

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 12.7 mm PVC

10028483

Price Range
R 2,5868 - R 2,5868

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 38.1 mm PVC

10028445

Price Range
R 6,3994 - R 5,9895

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    38.1 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 7.9 mm PVC

10028421

Price Range
R 2,8331 - R 2,8331

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.9 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 12.7 mm PVC

10028384

Price Range
R 3,4851 - R 3,4851

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 38.1 mm PVC

10028346

Price Range
R 10,5155 - R 9,817

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    38.1 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 6.8 mm 12.7 mm 25.4 mm PVC

10028902

Price Range
R 6,3883 - R 4,2903

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 5.1 mm 9.5 mm 7.9 mm PVC

10028995

Price Range
R 1,8477 - R 1,6887

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.9 mm
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 5.1 mm 9.5 mm 12.7 mm PVC

10028957

Price Range
R 3,1151 - R 1,8453

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 5.1 mm 9.5 mm 38.1 mm PVC

10028926

Price Range
R 17,6628 - R 6,3201

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    38.1 mm
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 6.8 mm 12.7 mm 19.1 mm PVC

10028889

Price Range
R 5,8032 - R 3,8905

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 6.8 mm 12.7 mm 3.2 mm PVC

10028841

Price Range
R 3,1546 - R 3,1546

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 6.8 mm 12.7 mm 31.8 mm PVC

10028797

Price Range
R 17,8842 - R 4,8746

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    31.8 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 8.0 mm 12.0 mm 4.8 mm PVC

10028490

Price Range
R 2,07 - R 1,8932

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 6.4 mm PVC

10028452

Price Range
R 2,1722 - R 1,9867

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 25.4 mm PVC

10481813

Price Range
R 5,1002 - R 4,7602

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 4.8 mm PVC

10028391

Price Range
R 2,4065 - R 2,2468

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 6.4 mm PVC

10028353

Price Range
R 2,6318 - R 2,6318

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.7 mm 6.4 mm 11.1 mm PVC

10029213

Price Range
R 1,2047 - R 1,2047

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    11.1 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey