Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 3,3619 - R 3,6431 | 3000 In stock - Delivery conditions may apply, visit our FAQs |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| R 19,4139 - R 34,2624 | Request the lead time here |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
||
| R 9,3171 - R 9,3171 | Request the lead time here |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
||
| R 6,6351 - R 6,6351 | Request the lead time here |
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| R 1,598 - R 1,8293 | Request the lead time here |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| R 8,6815 - R 8,6815 | Request the lead time here |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.512 in
13.0 mm
|
||
| R 10,4488 - R 16,7837 | Request the lead time here |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
||
| R 8,8055 - R 22,8016 | Request the lead time here |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
||
| R 3,8443 - R 4,1702 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
| R 12,2006 - R 25,8934 | Request the lead time here |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
||
| R 6,6661 - R 6,6661 | Request the lead time here |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
||
| R 6,2011 - R 6,2011 | Request the lead time here |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.433 in
11.0 mm
|
||
| R 0,4764 - R 1,2532 | Request the lead time here |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
||
| R 10,1077 - R 16,3421 | Request the lead time here |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.669 in
17.0 mm
|
||
| R 7,2707 - R 7,2707 | 900 In stock - Delivery conditions may apply, visit our FAQs |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
||
| R 9,7512 - R 15,6795 | Request the lead time here |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| R 13,6579 - R 22,0287 | Request the lead time here |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.748 in
19.0 mm
|
||
| R 7,8598 - R 13,4159 | Request the lead time here |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.276 in
7.0 mm
|
||
| R 11,2394 - R 18,164 | Request the lead time here |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.551 in
14.0 mm
|
||
| R 10,8209 - R 17,4463 | Request the lead time here |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.748 in
19.0 mm