Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
R 6,2165 - R 13,7472 Request the lead time here
10.2 mm
20.0 mm
4.5 mm
R 10,7434 - R 17,5015 Request the lead time here
10.2 mm
20.0 mm
13.0 mm
R 6,2321 - R 19,3234 Request the lead time here
6.2 mm
10.0 mm
12.0 mm
R 4,7941 - R 11,6492 Request the lead time here
6.2 mm
10.0 mm
9.0 mm
R 8,3404 - R 20,5932 Request the lead time here
10.2 mm
20.0 mm
8.0 mm
R 6,0615 - R 6,0615 Request the lead time here
6.2 mm
10.0 mm
16.0 mm
R 6,5576 - R 6,5576 Request the lead time here
8.2 mm
16.0 mm
7.0 mm
R 9,0225 - R 14,5754 Request the lead time here
8.2 mm
16.0 mm
14.0 mm
R 9,7822 - R 15,7347 Request the lead time here
10.2 mm
20.0 mm
11.0 mm
R 12,6967 - R 20,4828 Request the lead time here
10.2 mm
20.0 mm
17.0 mm
R 31,9821 - R 67,1625 Request the lead time here
16.0 mm
30.0 mm
7.0 mm
R 6,4646 - R 6,4646 Request the lead time here
6.2 mm
10.0 mm
17.0 mm
R 5,643 - R 12,8638 Request the lead time here
6.2 mm
10.0 mm
14.0 mm
R 6,3716 - R 6,3716 Request the lead time here
6.2 mm
10.0 mm
19.0 mm
R 13,1773 - R 21,2557 Request the lead time here
10.2 mm
20.0 mm
18.0 mm
R 8,945 - R 8,945 Request the lead time here
6.2 mm
12.0 mm
25.0 mm
R 10,3399 - R 16,8112 Request the lead time here
8.2 mm
18.0 mm
25.0 mm
R 3,5698 - R 4,9495 Request the lead time here
5.2 mm
10.0 mm
25.0 mm
R 2,2898 - R 3,641 Request the lead time here
6.2 mm
10.0 mm
10.0 mm
R 1,4201 - R 1,7208 Request the lead time here
5.2 mm
10.0 mm
18.0 mm
  • of 44
Spacer 10.2 mm 20.0 mm 4.5 mm PA

10187326

Price Range
R 13,7472 - R 6,2165

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.5 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 13.0 mm PA

10187265

Price Range
R 17,5015 - R 10,7434

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    13.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 6.2 mm 10.0 mm 12.0 mm PA

10078969

Price Range
R 19,3234 - R 6,2321

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 6.2 mm 10.0 mm 9.0 mm PA

10078945

Price Range
R 11,6492 - R 4,7941

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    9.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 8.0 mm PA

10187234

Price Range
R 20,5932 - R 8,3404

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 6.2 mm 10.0 mm 16.0 mm PA

10078990

Price Range
R 6,0615 - R 6,0615

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    16.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 8.2 mm 16.0 mm 7.0 mm PA

10187135

Price Range
R 6,5576 - R 6,5576

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 8.2 mm 16.0 mm 14.0 mm PA

10187173

Price Range
R 14,5754 - R 9,0225

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    14.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 11.0 mm PA

10187258

Price Range
R 15,7347 - R 9,7822

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    11.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 17.0 mm PA

10187296

Price Range
R 20,4828 - R 12,6967

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    17.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 16.0 mm 30.0 mm 7.0 mm PA

10079904

Price Range
R 67,1625 - R 31,9821

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.0 mm
  • Inside Diameter
    16.0 mm
  • Outside Diameter
    30.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 6.2 mm 10.0 mm 17.0 mm PA

10079010

Price Range
R 6,4646 - R 6,4646

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    17.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 6.2 mm 10.0 mm 14.0 mm PA

10078983

Price Range
R 12,8638 - R 5,643

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    14.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 6.2 mm 10.0 mm 19.0 mm PA

10079034

Price Range
R 6,3716 - R 6,3716

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    19.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 18.0 mm PA

10187302

Price Range
R 21,2557 - R 13,1773

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 6.2 mm 12.0 mm 25.0 mm PA

10079911

Price Range
R 8,945 - R 8,945

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    12.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 8.2 mm 18.0 mm 25.0 mm PA

10046258

Price Range
R 16,8112 - R 10,3399

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 5.2 mm 10.0 mm 25.0 mm PA

10045503

Price Range
R 4,9495 - R 3,5698

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 6.2 mm 10.0 mm 10.0 mm PA

10045695

Price Range
R 3,641 - R 2,2898

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 5.2 mm 10.0 mm 18.0 mm PA

10167755

Price Range
R 1,7208 - R 1,4201

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA