Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
875 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
R 3,8733 - R 5,3386 Request the lead time here
6.2 mm
10.0 mm
40.0 mm
R 3,8879 - R 5,3386 18 In stock - Delivery conditions may apply, visit our FAQs
6.3 mm
15.0 mm
5.0 mm
R 2,3791 - R 3,3076 500 In stock - Delivery conditions may apply, visit our FAQs
3.1 mm
6.0 mm
25.0 mm
R 1,8569 - R 1,8569 954 In stock - Delivery conditions may apply, visit our FAQs
3.1 mm
6.0 mm
12.0 mm
R 6,2618 - R 6,2618 800 In stock - Delivery conditions may apply, visit our FAQs
8.2 mm
16.0 mm
4.0 mm
R 0,682 - R 1,3187 Request the lead time here
3.2 mm
6.0 mm
10.0 mm
R 5,1976 - R 5,6293 Request the lead time here
10.2 mm
20.0 mm
4.0 mm
R 1,8424 - R 2,5677 Request the lead time here
4.2 mm
8.0 mm
7.5 mm
R 1,7118 - R 2,3501 Request the lead time here
4.2 mm
8.0 mm
4.0 mm
R 2,1905 - R 3,0755 1500 In stock - Delivery conditions may apply, visit our FAQs
4.2 mm
8.0 mm
15.0 mm
R 2,5822 - R 3,3511 Request the lead time here
3.6 mm
6.0 mm
30.0 mm
R 3,0174 - R 4,1925 Request the lead time here
4.2 mm
8.0 mm
30.0 mm
R 1,1148 - R 1,3456 Request the lead time here
5.2 mm
10.0 mm
8.0 mm
R 0,858 - R 3,5262 Request the lead time here
4.2 mm
8.0 mm
18.0 mm
R 1,2978 - R 2,9728 Request the lead time here
4.5 mm
7.0 mm
18.0 mm
R 2,7998 - R 3,8443 Request the lead time here
4.2 mm
8.0 mm
25.0 mm
R 3,8879 - R 5,3676 Request the lead time here
5.2 mm
10.0 mm
30.0 mm
R 2,0019 - R 2,7853 Request the lead time here
5.2 mm
10.0 mm
6.0 mm
R 3,09 - R 4,2505 Request the lead time here
5.2 mm
10.0 mm
18.0 mm
R 2,6983 - R 3,7428 1000 In stock - Delivery conditions may apply, visit our FAQs
8.2 mm
12.0 mm
10.0 mm
  • of 44
Spacer 6.2 mm 10.0 mm 40.0 mm PA

10045817

Price Range
R 5,3386 - R 3,8733

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 6.3 mm 15.0 mm 5.0 mm PA

10045855

Price Range
R 5,3386 - R 3,8879

Stock Levels
18 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 25.0 mm PA

10043769

Price Range
R 3,3076 - R 2,3791

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.1 mm 6.0 mm 12.0 mm PA

10043691

Price Range
R 1,8569 - R 1,8569

Stock Levels
954 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 8.2 mm 16.0 mm 4.0 mm PA

10184271

Price Range
R 6,2618 - R 6,2618

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 3.2 mm 6.0 mm 10.0 mm PA

10319673

Price Range
R 1,3187 - R 0,682

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Material
    PA
Spacer 10.2 mm 20.0 mm 4.0 mm PA

10184295

Price Range
R 5,6293 - R 5,1976

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 7.5 mm PA

10114865

Price Range
R 2,5677 - R 1,8424

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 4.0 mm PA

10114858

Price Range
R 2,3501 - R 1,7118

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 15.0 mm PA

10114896

Price Range
R 3,0755 - R 2,1905

Stock Levels
1500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.6 mm 6.0 mm 30.0 mm PA

10114841

Price Range
R 3,3511 - R 2,5822

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 30.0 mm PA

10114933

Price Range
R 4,1925 - R 3,0174

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 5.2 mm 10.0 mm 8.0 mm PA

10167670

Price Range
R 1,3456 - R 1,1148

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 4.2 mm 8.0 mm 18.0 mm PA

10167403

Price Range
R 3,5262 - R 0,858

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 4.5 mm 7.0 mm 18.0 mm PA

10319727

Price Range
R 2,9728 - R 1,2978

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    4.5 mm
  • Outside Diameter
    7.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 4.2 mm 8.0 mm 25.0 mm PA

10114926

Price Range
R 3,8443 - R 2,7998

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 5.2 mm 10.0 mm 30.0 mm PA

10115022

Price Range
R 5,3676 - R 3,8879

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 5.2 mm 10.0 mm 6.0 mm PA

10114957

Price Range
R 2,7853 - R 2,0019

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 5.2 mm 10.0 mm 18.0 mm PA

10115015

Price Range
R 4,2505 - R 3,09

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 8.2 mm 12.0 mm 10.0 mm PA

10115107

Price Range
R 3,7428 - R 2,6983

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    12.0 mm
  • Material
    PA
  • Colour
    Natural