Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
875 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
R 2,3609 - R 3,2712 Request the lead time here
6.2 mm
10.0 mm
15.0 mm
R 2,9583 - R 4,0961 2000 In stock - Delivery conditions may apply, visit our FAQs
5.2 mm
10.0 mm
20.0 mm
R 10,3399 - R 16,8254 Request the lead time here
6.3 mm
15.0 mm
40.0 mm
R 3,5983 - R 4,9637 Request the lead time here
6.2 mm
10.0 mm
35.0 mm
R 1,8489 - R 2,56 Request the lead time here
5.2 mm
10.0 mm
6.0 mm
R 2,3325 - R 3,6979 144 In stock - Delivery conditions may apply, visit our FAQs
5.2 mm
10.0 mm
10.0 mm
R 1,9058 - R 3,0294 Request the lead time here
5.2 mm
10.0 mm
8.0 mm
R 8,05 - R 13,0564 Request the lead time here
6.3 mm
15.0 mm
30.0 mm
R 4,3379 - R 6,0019 Request the lead time here
6.3 mm
15.0 mm
10.0 mm
R 3,5272 - R 4,8926 500 In stock - Delivery conditions may apply, visit our FAQs
6.3 mm
15.0 mm
3.0 mm
R 3,5841 - R 4,9495 Request the lead time here
5.2 mm
10.0 mm
30.0 mm
R 1,7067 - R 2,3751 Request the lead time here
5.2 mm
10.0 mm
4.0 mm
R 3,3565 - R 4,665 Request the lead time here
5.2 mm
10.0 mm
25.0 mm
R 1,7493 - R 2,4463 Request the lead time here
5.2 mm
10.0 mm
5.0 mm
R 2,1618 - R 3,4418 1020 In stock - Delivery conditions may apply, visit our FAQs
6.2 mm
10.0 mm
10.0 mm
R 3,3565 - R 4,665 550 In stock - Delivery conditions may apply, visit our FAQs
6.2 mm
10.0 mm
30.0 mm
R 3,7974 - R 5,2339 Request the lead time here
6.2 mm
10.0 mm
40.0 mm
R 5,1486 - R 7,1397 Request the lead time here
6.3 mm
15.0 mm
15.0 mm
R 5,689 - R 10,3825 Request the lead time here
6.3 mm
15.0 mm
20.0 mm
R 7,5806 - R 12,331 190 In stock - Delivery conditions may apply, visit our FAQs
6.3 mm
15.0 mm
30.0 mm
  • of 44
Spacer 6.2 mm 10.0 mm 15.0 mm PA

10045718

Price Range
R 3,2712 - R 2,3609

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 20.0 mm PA

10045480

Price Range
R 4,0961 - R 2,9583

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 6.3 mm 15.0 mm 40.0 mm PA

10045954

Price Range
R 16,8254 - R 10,3399

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 6.2 mm 10.0 mm 35.0 mm PA

10045794

Price Range
R 4,9637 - R 3,5983

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 6.0 mm PA

10045282

Price Range
R 2,56 - R 1,8489

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 10.0 mm PA

10045350

Price Range
R 3,6979 - R 2,3325

Stock Levels
144 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 8.0 mm PA

10045329

Price Range
R 3,0294 - R 1,9058

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 6.3 mm 15.0 mm 30.0 mm PA

10045916

Price Range
R 13,0564 - R 8,05

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 6.3 mm 15.0 mm 10.0 mm PA

10045879

Price Range
R 6,0019 - R 4,3379

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 6.3 mm 15.0 mm 3.0 mm PA

10045831

Price Range
R 4,8926 - R 3,5272

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 30.0 mm PA

10045558

Price Range
R 4,9495 - R 3,5841

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 4.0 mm PA

10045213

Price Range
R 2,3751 - R 1,7067

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 25.0 mm PA

10045527

Price Range
R 4,665 - R 3,3565

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 5.0 mm PA

10045251

Price Range
R 2,4463 - R 1,7493

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 6.2 mm 10.0 mm 10.0 mm PA

10045701

Price Range
R 3,4418 - R 2,1618

Stock Levels
1020 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 6.2 mm 10.0 mm 30.0 mm PA

10045770

Price Range
R 4,665 - R 3,3565

Stock Levels
550 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 6.2 mm 10.0 mm 40.0 mm PA

10045817

Price Range
R 5,2339 - R 3,7974

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 6.3 mm 15.0 mm 15.0 mm PA

10045886

Price Range
R 7,1397 - R 5,1486

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 6.3 mm 15.0 mm 20.0 mm PA

10045893

Price Range
R 10,3825 - R 5,689

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 6.3 mm 15.0 mm 30.0 mm PA

10045923

Price Range
R 12,331 - R 7,5806

Stock Levels
190 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black