Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 1,4507 - R 2,0054 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| R 2,1476 - R 3,0152 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| R 2,2045 - R 3,0721 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| R 2,9583 - R 4,1103 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
| R 1,7067 - R 2,3751 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.295 in
7.5 mm
|
||
| R 1,8773 - R 2,6169 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| R 39,1266 - R 74,5269 | Request the lead time here |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.559 in
65.0 mm
|
||
| R 47,3331 - R 90,1292 | Request the lead time here |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.953 in
75.0 mm
|
||
| R 5,2624 - R 9,5861 | Request the lead time here |
0.441 in
11.2 mm
|
0.709 in
18.0 mm
|
0.236 in
6.0 mm
|
||
| R 14,3507 - R 28,1324 | Request the lead time here |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
||
| R 24,3919 - R 39,5248 | Request the lead time here |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
||
| R 31,8446 - R 103,1714 | Request the lead time here |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| R 36,9078 - R 70,317 | Request the lead time here |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.559 in
65.0 mm
|
||
| R 44,645 - R 85,0374 | Request the lead time here |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.953 in
75.0 mm
|
||
| R 38,9701 - R 74,214 | Request the lead time here |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.756 in
70.0 mm
|
||
| R 46,6077 - R 88,778 | Request the lead time here |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
3.15 in
80.0 mm
|
||
| R 11,9186 - R 23,3821 | Request the lead time here |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
||
| R 22,486 - R 39,6955 | Request the lead time here |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| R 28,7298 - R 46,5508 | Request the lead time here |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.772 in
45.0 mm
|
||
| R 39,5533 - R 75,3233 | Request the lead time here |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
2.362 in
60.0 mm