Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
R 0,9754 - R 1,1782 Request the lead time here
2.7 mm
5.0 mm
3.0 mm
R 6,9297 - R 6,9297 Request the lead time here
5.2 mm
10.0 mm
18.0 mm
R 6,7746 - R 13,7472 Request the lead time here
5.2 mm
10.0 mm
17.0 mm
R 6,2631 - R 13,968 Request the lead time here
6.2 mm
10.0 mm
18.0 mm
R 7,9839 - R 7,9839 Request the lead time here
8.2 mm
16.0 mm
11.0 mm
R 1,093 - R 1,3192 Request the lead time here
2.7 mm
5.0 mm
10.0 mm
R 21,5331 - R 38,003 Request the lead time here
12.6 mm
25.0 mm
25.0 mm
R 33,7504 - R 109,3725 Request the lead time here
12.6 mm
25.0 mm
50.0 mm
R 11,5488 - R 25,4586 Request the lead time here
16.5 mm
25.0 mm
15.0 mm
R 21,6184 - R 38,1452 Request the lead time here
16.5 mm
25.0 mm
40.0 mm
R 6,2631 - R 6,2631 Request the lead time here
4.2 mm
8.0 mm
25.0 mm
R 9,2861 - R 15,017 247 In stock - Delivery conditions may apply, visit our FAQs
10.2 mm
20.0 mm
10.0 mm
R 6,8143 - R 7,7823 Request the lead time here
12.8 mm
18.0 mm
7.5 mm
R 16,0608 - R 16,0608 900 In stock - Delivery conditions may apply, visit our FAQs
12.8 mm
18.0 mm
30.0 mm
R 4,0856 - R 4,4027 Request the lead time here
4.2 mm
8.0 mm
9.0 mm
R 3,8594 - R 4,2012 Request the lead time here
5.2 mm
10.0 mm
4.0 mm
R 6,108 - R 6,108 Request the lead time here
5.2 mm
10.0 mm
13.0 mm
R 15,5957 - R 25,1204 Request the lead time here
10.2 mm
20.0 mm
23.0 mm
R 16,0763 - R 25,9486 Request the lead time here
10.2 mm
20.0 mm
24.0 mm
R 17,5025 - R 17,5025 Request the lead time here
10.2 mm
20.0 mm
27.0 mm
  • of 44
Spacer 2.7 mm 5.0 mm 3.0 mm PA

10560730

Price Range
R 1,1782 - R 0,9754

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.7 mm
  • Outside Diameter
    5.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 5.2 mm 10.0 mm 18.0 mm PA

10078853

Price Range
R 6,9297 - R 6,9297

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 5.2 mm 10.0 mm 17.0 mm PA

10078846

Price Range
R 13,7472 - R 6,7746

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    17.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 6.2 mm 10.0 mm 18.0 mm PA

10079027

Price Range
R 13,968 - R 6,2631

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 8.2 mm 16.0 mm 11.0 mm PA

10187159

Price Range
R 7,9839 - R 7,9839

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    11.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 2.7 mm 5.0 mm 10.0 mm PA

10166963

Price Range
R 1,3192 - R 1,093

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.7 mm
  • Outside Diameter
    5.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 12.6 mm 25.0 mm 25.0 mm PA

10047125

Price Range
R 38,003 - R 21,5331

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 12.6 mm 25.0 mm 50.0 mm PA

10047224

Price Range
R 109,3725 - R 33,7504

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    50.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 16.5 mm 25.0 mm 15.0 mm PA

10047392

Price Range
R 25,4586 - R 11,5488

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 16.5 mm 25.0 mm 40.0 mm PA

10047491

Price Range
R 38,1452 - R 21,6184

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 25.0 mm PA

10075531

Price Range
R 6,2631 - R 6,2631

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 10.0 mm PA

10187081

Price Range
R 15,017 - R 9,2861

Stock Levels
247 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 12.8 mm 18.0 mm 7.5 mm PA

10077177

Price Range
R 7,7823 - R 6,8143

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 12.8 mm 18.0 mm 30.0 mm PA

10077269

Price Range
R 16,0608 - R 16,0608

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 9.0 mm PA

10078631

Price Range
R 4,4027 - R 4,0856

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    9.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 5.2 mm 10.0 mm 4.0 mm PA

10078754

Price Range
R 4,2012 - R 3,8594

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 5.2 mm 10.0 mm 13.0 mm PA

10078815

Price Range
R 6,108 - R 6,108

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    13.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 23.0 mm PA

10187456

Price Range
R 25,1204 - R 15,5957

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    23.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 24.0 mm PA

10187463

Price Range
R 25,9486 - R 16,0763

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    24.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 27.0 mm PA

10187494

Price Range
R 17,5025 - R 17,5025

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    27.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    PA
  • Colour
    Natural