10167021
RRSN-3260-02-GF
| Quantity | Unit price |
|---|---|
| 500 - 2499 | R 2,0082 |
| 2500 - 4999 | R 1,5377 |
| 5000 - 12499 | R 1,3455 |
| 12500 - 24999 | R 1,1856 |
| 25000 + | R 1,0887 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 2.0 mm |
|---|---|
| Spacer Length | 0.079 in |
| Inside Diameter | 3.2 mm |
| Inside Diameter | 0.126 in |
| Outside Diameter | 6.0 mm |
| Outside Diameter | 0.236 in |
| Operating Temperature Range | -40 - 105 °C |
| Operating Temperature Range | -40 - 221 °F |
| Material | PA |
| Colour | Black |
| Spacer Shape | Round |
| Commodity Code | 3926909790 |
| Package Quantity | 500 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue