10339176
13SP105
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 0,8227 |
| 5000 - 19999 | R 0,7403 |
| 20000 + | R 0,6664 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 0.311 in |
|---|---|
| Spacer Length | 7.9 mm |
| Inside Diameter | 0.171 in |
| Inside Diameter | 4.3 mm |
| Outside Diameter | 0.313 in |
| Outside Diameter | 8 mm |
| Operating Temperature Range | -40 - 185 °F |
| Operating Temperature Range | -40 - 85 °C |
| Compatible Thread Sizes (All) | #8 (M4) |
| Material | Nylon 6/6 |
| Colour | Natural |
| Spacer Shape | Round |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue