10043820
005338059902
| Quantity | Unit price |
|---|---|
| 500 - 999 | R 3,4672 |
| 1000 + | R 2,6693 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 1.575 in |
|---|---|
| Spacer Length | 40.0 mm |
| Inside Diameter | 0.122 in |
| Inside Diameter | 3.1 mm |
| Outside Diameter | 0.236 in |
| Outside Diameter | 6.0 mm |
| Material | PA |
| Colour | Black |
| Spacer Shape | Round |
| Commodity Code | 3926909790 |
| Package Quantity | 500 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue