Menu Search

Round Tube Inserts

In stock

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
549 results
Product SKUs information
Essentra Part Number Price range Availability D H h Material Maximum Wall Thickness Minimum Wall Thickness Type View
R 4,793 - R 7,2362 Request the lead time here
40.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
R 13,924 - R 22,5127 Request the lead time here
76.2 mm
22.0 mm
LDPE - PIR
4.0 mm
2.0 mm
1
R 4,793 - R 7,2362 Request the lead time here
40.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
R 8,5933 - R 11,3732 Request the lead time here
50.8 mm
14.5 mm
LDPE - PIR
20.0 mm
11.0 mm
1
R 2,3669 - R 3,2021 990 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
R 1,7488 - R 2,3077 Request the lead time here
19.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
R 4,6283 - R 7,0668 Request the lead time here
38.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
R 14,8348 - R 24,5683 Request the lead time here
76.2 mm
22.0 mm
PE
14.0 mm
8.0 mm
1
R 7,0686 - R 10,3987 Request the lead time here
50.0 mm
14.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
R 3,9047 - R 5,0351 Request the lead time here
32.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
R 1,8845 - R 2,3961 Request the lead time here
20.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
R 1,5829 - R 1,9654 Request the lead time here
16.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
R 2,5478 - R 3,2021 Request the lead time here
25.4 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
10121245 R 8,1561 - R 11,3732 Request the lead time here
50.8 mm
14.5 mm
LDPE - PIR
20.0 mm
11.0 mm
1
10076859 R 13,1986 - R 22,5127 Request the lead time here
76.2 mm
22.0 mm
PE
4.0 mm
2.0 mm
1
R 11,1489 - R 11,7519 Request the lead time here
60.0 mm
14.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
R 13,9905 - R 24,5683 Request the lead time here
75.0 mm
22.0 mm
LDPE - PIR
4.0 mm
2.0 mm
1
R 3,9047 - R 5,0351 Request the lead time here
32.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
R 2,3669 - R 3,2021 Request the lead time here
25.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
R 8,1561 - R 11,3732 Request the lead time here
50.8 mm
14.5 mm
LDPE - PIR
20.0 mm
11.0 mm
1
  • of 28
Round Tube Insert 40.0 mm 1.0 mm 3.0 mm Grey PE

10076446

Price Range
R 7,2362 - R 4,793

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 76.2 mm 2.0 mm 4.0 mm Grey PE

10076675

Price Range
R 22,5127 - R 13,924

Stock Levels
Request the lead time here
Attributes
  • D
    76.2 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Grey
Round Tube Insert 40.0 mm 1.0 mm 3.0 mm Grey PE

10076835

Price Range
R 7,2362 - R 4,793

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 50.8 mm 11.0 mm 20.0 mm LDPE - PIR Grey

10121221

Price Range
R 11,3732 - R 8,5933

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    11.0 mm
  • Maximum Wall Thickness
    20.0 mm
  • Colour
    Grey
Round Tube Insert 25.0 mm 1.0 mm 3.0 mm Grey PE

10076538

Price Range
R 3,2021 - R 2,3669

Stock Levels
990 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    25.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 19.0 mm 0.8 mm 2.0 mm Grey PE

10076491

Price Range
R 2,3077 - R 1,7488

Stock Levels
Request the lead time here
Attributes
  • D
    19.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 38.0 mm 1.0 mm 3.0 mm Grey PE

10076613

Price Range
R 7,0668 - R 4,6283

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 76.2 mm 8.0 mm 14.0 mm PE Grey

10121238

Price Range
R 24,5683 - R 14,8348

Stock Levels
Request the lead time here
Attributes
  • D
    76.2 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    8.0 mm
  • Maximum Wall Thickness
    14.0 mm
  • Colour
    Grey
Round Tube Insert 50.0 mm 1.0 mm 3.0 mm Grey PE

10076644

Price Range
R 10,3987 - R 7,0686

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 32.0 mm 1.0 mm 3.0 mm Grey PE

10076422

Price Range
R 5,0351 - R 3,9047

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 20.0 mm 0.8 mm 2.0 mm Grey PE

10076262

Price Range
R 2,3961 - R 1,8845

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 16.0 mm 0.8 mm 2.0 mm Grey PE

10076484

Price Range
R 1,9654 - R 1,5829

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 25.4 mm 1.0 mm 3.0 mm Grey PE

10076545

Price Range
R 3,2021 - R 2,5478

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 50.8 mm 11.0 mm 20.0 mm LDPE - PIR Grey

10121245

Price Range
R 11,3732 - R 8,1561

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    11.0 mm
  • Maximum Wall Thickness
    20.0 mm
  • Colour
    Grey
Round Tube Insert 76.2 mm 2.0 mm 4.0 mm Grey PE

10076859

Price Range
R 22,5127 - R 13,1986

Stock Levels
Request the lead time here
Attributes
  • D
    76.2 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Grey
Round Tube Insert 60.0 mm 1.0 mm 3.0 mm LDPE - PIR Grey

10632826

Price Range
R 11,7519 - R 11,1489

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 75.0 mm 2.0 mm 4.0 mm LDPE - PIR Grey

10121252

Price Range
R 24,5683 - R 13,9905

Stock Levels
Request the lead time here
Attributes
  • D
    75.0 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Grey
Round Tube Insert 32.0 mm 1.0 mm 3.0 mm Grey PE

10076804

Price Range
R 5,0351 - R 3,9047

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 25.0 mm 1.0 mm 3.0 mm Grey PE

10076910

Price Range
R 3,2021 - R 2,3669

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 50.8 mm 11.0 mm 20.0 mm LDPE - PIR Grey

10121313

Price Range
R 11,3732 - R 8,1561

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    11.0 mm
  • Maximum Wall Thickness
    20.0 mm
  • Colour
    Grey