Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.
A selection of different types and styles are available:
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | h | Material | Maximum Wall Thickness | Minimum Wall Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 39,706 - R 39,706 | Request the lead time here |
3.74 in
95.0 mm
|
0.827 in
21.0 mm
|
|
LDPE
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm
|
|
||
| R 0,7949 - R 2,2635 | Request the lead time here |
0.551 in
14.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
|
||
| 10258149 | R 31,2483 - R 32,4762 | 31 In stock - Delivery conditions may apply, visit our FAQs |
3.543 in
90.0 mm
|
0.787 in
20.0 mm
|
|
PE
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
1
|
|
| R 5,0558 - R 5,3108 | 1600 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
|
||
| R 1,7843 - R 4,9479 | Request the lead time here |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| R 2,06 - R 2,6954 | Request the lead time here |
0.874 in
22.2 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| R 2,176 - R 3,2585 | Request the lead time here |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| R 1,5522 - R 2,176 | Request the lead time here |
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| R 72,202 - R 151,6243 | Request the lead time here |
4.331 in
110.0 mm
|
1.102 in
28.0 mm
|
|
LDPE
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
|
||
| R 16,5961 - R 26,6261 | 118 In stock - Delivery conditions may apply, visit our FAQs |
2.756 in
70.0 mm
|
0.827 in
21.0 mm
|
|
LDPE
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
|
||
| R 0,7027 - R 3,452 | Request the lead time here |
0.622 in
15.8 mm
|
|
|
LDPE - PIR
|
0.787 in
20.0 mm
|
|
4
|
||
| R 1,2747 - R 3,3563 | Request the lead time here |
1 in
25.4 mm
|
|
|
LDPE - PIR
|
0.63 in
16.0 mm
|
|
4
|
||
| R 1,6102 - R 2,3509 | Request the lead time here |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| R 1,9294 - R 2,4329 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| R 2,2486 - R 7,4356 | 400 In stock - Delivery conditions may apply, visit our FAQs |
0.945 in
24.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
|
||
| R 83,5611 - R 175,4784 | Request the lead time here |
4.134 in
105.0 mm
|
1.102 in
28.0 mm
|
|
LDPE
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
|
||
| R 39,5174 - R 47,7302 | Request the lead time here |
3.346 in
85.0 mm
|
0.827 in
21.0 mm
|
|
LDPE
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm
|
|
||
| R 9,3425 - R 12,1375 | 1320 In stock - Delivery conditions may apply, visit our FAQs |
2.165 in
55.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
||
| R 1,8914 - R 5,0119 | Request the lead time here |
1.248 in
31.7 mm
|
|
|
LDPE - PIR
|
0.709 in
18.0 mm
|
|
4
|
||
| R 1,5838 - R 4,1841 | Request the lead time here |
1.122 in
28.5 mm
|
|
|
LDPE - PIR
|
0.63 in
16.0 mm
|
|
4