20776527
20776527
| Quantity | Unit price |
|---|---|
| 250 - 1249 | R 5,2783 |
| 1250 + | R 4,7504 |
| D | 65.0 mm |
|---|---|
| D | 2.559 in |
| H1 | 5.0 mm |
| H1 | 0.197 in |
| h | 0.827 in |
| h | 21.0 mm |
| Minimum Wall Thickness | 1.5 mm |
| Minimum Wall Thickness | 0.059 in |
| Maximum Wall Thickness | 3.5 mm |
| Maximum Wall Thickness | 0.138 in |
| Full Material | Low Density Polyethylene |
| Colour | White |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue