20774301
20774301
| Quantity | Unit price |
|---|---|
| 12500 - 62499 | R 0,5179 |
| 62500 + | R 0,4661 |
| D | 13.0 mm |
|---|---|
| D | 0.512 in |
| H1 | 0.157 in |
| H1 | 4.0 mm |
| h | 11.0 mm |
| h | 0.433 in |
| Minimum Wall Thickness | 0.039 in |
| Minimum Wall Thickness | 1.0 mm |
| Maximum Wall Thickness | 2.0 mm |
| Maximum Wall Thickness | 0.079 in |
| Full Material | Low Density Polyethylene |
| Colour | White |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue