20774080
20774080
| Quantity | Unit price |
|---|---|
| 60 - 299 | R 24,4281 |
| 300 + | R 21,9851 |
| D | 4.488 in |
|---|---|
| D | 114.0 mm |
| H1 | 0.236 in |
| H1 | 6.0 mm |
| h | 1.142 in |
| h | 29.0 mm |
| Minimum Wall Thickness | 0.102 in |
| Minimum Wall Thickness | 2.6 mm |
| Maximum Wall Thickness | 0.217 in |
| Maximum Wall Thickness | 5.5 mm |
| Full Material | Low Density Polyethylene |
| Colour | Grey |
| Commodity Code | 3923509000 |
| Material | LDPE |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue