20773885
20773885
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 23,2382 |
| 500 + | R 20,9144 |
| D | 4.016 in |
|---|---|
| D | 102.0 mm |
| H1 | 0.197 in |
| H1 | 5.0 mm |
| h | 0.787 in |
| h | 20.0 mm |
| Minimum Wall Thickness | 0.079 in |
| Minimum Wall Thickness | 2.0 mm |
| Maximum Wall Thickness | 4.0 mm |
| Maximum Wall Thickness | 0.157 in |
| Full Material | Low Density Polyethylene |
| Colour | Grey |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue