20773830
20773830
| Quantity | Unit price |
|---|---|
| 80 - 399 | R 23,2139 |
| 400 + | R 20,8925 |
| D | 101.6 mm |
|---|---|
| D | 4 in |
| H1 | 6.0 mm |
| H1 | 0.236 in |
| h | 28.0 mm |
| h | 1.102 in |
| Minimum Wall Thickness | 3.6 mm |
| Minimum Wall Thickness | 0.142 in |
| Maximum Wall Thickness | 6.0 mm |
| Maximum Wall Thickness | 0.236 in |
| Full Material | Low Density Polyethylene |
| Colour | Grey |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue