Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | h1 | Maximum Wall Thickness | D | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| R 0,3913 - R 0,6088 | Request the lead time here |
0.433 in
11.0 mm
|
0.138 in
3.5 mm
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| R 20,1945 - R 22,4384 | Request the lead time here |
1.122 in
28.5 mm
|
0.236 in
6.0 mm
|
0.177 in
4.5 mm
|
4.331 in
110.0 mm
|
0.079 in
2.0 mm
|
||
| R 0,4226 - R 0,6574 | Request the lead time here |
|
0.157 in
4.0 mm
|
|
|
|
||
| R 0,4368 - R 0,6794 | Request the lead time here |
0.512 in
13.0 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
0.039 in
1.0 mm
|
||
| R 24,5626 - R 27,2918 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| R 0,5981 - R 0,9304 | Request the lead time here |
|
0.197 in
5.0 mm
|
|
|
|
||
| R 1,119 - R 1,7407 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.906 in
23.0 mm
|
0.039 in
1.0 mm
|
||
| R 1,2276 - R 1,9096 | Request the lead time here |
|
0.197 in
5.0 mm
|
|
|
|
||
| R 1,979 - R 2,1989 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.142 in
3.6 mm
|
1.89 in
48.0 mm
|
0.047 in
1.2 mm
|
||
| R 1,9656 - R 3,0576 | Request the lead time here |
|
0.197 in
5.0 mm
|
|
|
|
||
| R 2,4851 - R 2,7613 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.177 in
4.5 mm
|
1.969 in
50.0 mm
|
0.098 in
2.5 mm
|
||
| R 4,573 - R 5,0811 | Request the lead time here |
0.827 in
21.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
2.559 in
65.0 mm
|
0.059 in
1.5 mm
|
||
| R 5,3872 - R 5,9858 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| R 8,3299 - R 9,2555 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| R 2,6648 - R 2,9609 | Request the lead time here |
0.728 in
18.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
||
| R 20,1562 - R 22,3958 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| R 20,1332 - R 31,3184 | Request the lead time here |
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
4.016 in
102.0 mm
|
0.079 in
2.0 mm
|
||
| R 21,5049 - R 23,8944 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| R 0,4483 - R 0,6973 | Request the lead time here |
0.433 in
11.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| R 30,3215 - R 33,6906 | Request the lead time here |
|
0.236 in
6.0 mm