Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | h1 | Maximum Wall Thickness | D | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| R 1,7092 - R 1,8991 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
1.654 in
42.0 mm
|
0.039 in
1.0 mm
|
||
| R 0,4395 - R 0,6836 | Request the lead time here |
0.433 in
11.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| R 29,727 - R 33,03 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| R 1,0818 - R 1,6829 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.827 in
21.0 mm
|
0.039 in
1.0 mm
|
||
| R 19,7986 - R 21,9984 | Request the lead time here |
1.122 in
28.5 mm
|
0.236 in
6.0 mm
|
0.177 in
4.5 mm
|
4.331 in
110.0 mm
|
0.079 in
2.0 mm
|
||
| R 67,9328 - R 75,4809 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| R 1,7542 - R 1,9492 | Request the lead time here |
|
0.197 in
5.0 mm
|
|
|
|
||
| R 0,4143 - R 0,6445 | Request the lead time here |
|
0.157 in
4.0 mm
|
|
|
|
||
| R 1,097 - R 1,7065 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.906 in
23.0 mm
|
0.039 in
1.0 mm
|
||
| R 1,279 - R 1,4212 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
1.339 in
34.0 mm
|
0.039 in
1.0 mm
|
||
| R 1,9402 - R 2,1558 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.142 in
3.6 mm
|
1.89 in
48.0 mm
|
0.047 in
1.2 mm
|
||
| R 2,1111 - R 2,3457 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
1.969 in
50.0 mm
|
0.039 in
1.0 mm
|
||
| R 2,4364 - R 2,7071 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.177 in
4.5 mm
|
1.969 in
50.0 mm
|
0.098 in
2.5 mm
|
||
| R 3,1517 - R 3,5018 | Request the lead time here |
0.827 in
21.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
0.118 in
3.0 mm
|
||
| R 4,4833 - R 4,9815 | Request the lead time here |
0.827 in
21.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
2.559 in
65.0 mm
|
0.059 in
1.5 mm
|
||
| R 9,2034 - R 10,226 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| R 8,1666 - R 9,074 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| R 25,0746 - R 27,8606 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| R 7,1317 - R 11,0937 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| R 5,9146 - R 6,5717 | Request the lead time here |
0.846 in
21.5 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
2.992 in
76.0 mm
|
0.138 in
3.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue