Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Thread Size | Colour | Material | D | WT | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 61,3872 - R 144,727 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
1 in
25.4 mm
|
0.063 in
1.6 mm
|
||
| R 11,9022 - R 25,5665 | Request the lead time here |
|
M6
|
Black
|
Steel
|
0.866 in
22.0 mm
|
0.039 in
1.0 mm
|
||
| R 15,439 - R 33,1126 | Request the lead time here |
|
M8
|
Black
|
Steel
|
1.496 in
38.0 mm
|
0.047 in
1.2 mm
|
||
| R 9,165 - R 24,6092 | 100 In stock - Delivery conditions may apply, visit our FAQs |
|
M6
|
Natural
|
Steel
|
0.748 in
19.0 mm
|
0.039 in
1.0 mm
|
||
| R 12,2251 - R 32,7747 | 160 In stock - Delivery conditions may apply, visit our FAQs |
|
M8
|
Natural
|
Steel
|
1.26 in
32.0 mm
|
0.047 in
1.2 mm
|
||
| R 6,0433 - R 13,0648 | Request the lead time here |
0.709 in
18.0 mm
|
M8
|
Black
|
HDPE
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| R 8,8267 - R 19,0341 | 800 In stock - Delivery conditions may apply, visit our FAQs |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
1.26 in
32.0 mm
|
0.079 in
2.0 mm
|
||
| R 8,8882 - R 19,9914 | Request the lead time here |
0.709 in
18.0 mm
|
M8
|
Black
|
HDPE
|
1.26 in
32.0 mm
|
0.079 in
2.0 mm
|
||
| R 6,8737 - R 14,8105 | Request the lead time here |
0.748 in
19.0 mm
|
M8
|
Black
|
HDPE
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
| R 21,0057 - R 34,6331 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
0.984 in
25.0 mm
|
0.047 in
1.2 mm
|
||
| R 9,9339 - R 14,6416 | Request the lead time here |
1.339 in
34.0 mm
|
M6
|
Black
|
Nylon
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| R 7,4119 - R 15,0921 | Request the lead time here |
|
M8
|
Black
|
PA
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| R 17,5765 - R 28,4948 | Request the lead time here |
1.299 in
33.0 mm
|
M6
|
Black
|
Nylon
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
| R 10,0723 - R 14,0784 | 3150 In stock - Delivery conditions may apply, visit our FAQs |
1.339 in
34.0 mm
|
M8
|
Black
|
Nylon
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| R 25,692 - R 53,389 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
Black
|
Nylon
|
1.496 in
38.0 mm
|
0.079 in
2.0 mm
|
||
| R 3,829 - R 6,4197 | Request the lead time here |
|
M8
|
Black
|
PA
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| R 11,6869 - R 31,4232 | 180 In stock - Delivery conditions may apply, visit our FAQs |
|
M10
|
Black
|
Steel
|
1.26 in
32.0 mm
|
0.059 in
1.5 mm
|
||
| R 12,7941 - R 27,4812 | 200 In stock - Delivery conditions may apply, visit our FAQs |
|
M6
|
Natural
|
Steel
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
||
| R 68,7795 - R 145,3249 | Request the lead time here |
|
M10
|
|
Cast Aluminium Alloy
|
1.26 in
32.0 mm
|
0.079 in
2.0 mm
|
||
| R 11,3947 - R 24,4965 | 100 In stock - Delivery conditions may apply, visit our FAQs |
|
M6
|
Black
|
Steel
|
0.709 in
18.0 mm
|
0.039 in
1.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue