Menu Search

Round Threaded Inserts

In stock

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • It is available as quick-fit inserts.
  • Ideal for tube ends and connecting pipes.
  • Used in manufacturing, packaging, and construction industries.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
61 results
Product SKUs information
Essentra Part Number Price range Availability H Thread Size Colour Material D WT View
R 69,8386 - R 132,5488 Request the lead time here
M10
Cast Aluminium Alloy
32.0 mm
1.5 mm
R 12,0156 - R 25,783 Request the lead time here
M8
Black
Steel
25.0 mm
1.2 mm
R 80,7775 - R 189,3697 Request the lead time here
M10
Natural
Steel
31.7 mm
1.6 mm
R 11,9854 - R 32,1321 160 In stock - Delivery conditions may apply, visit our FAQs
M8
Natural
Steel
32.0 mm
1.2 mm
R 7,8998 - R 17,0598 Request the lead time here
19.0 mm
M10
Black
HDPE
30.0 mm
2.0 mm
R 16,7796 - R 36,052 Request the lead time here
M8
Natural
Steel
38.0 mm
1.2 mm
R 8,6536 - R 18,6609 800 In stock - Delivery conditions may apply, visit our FAQs
19.0 mm
M10
Black
HDPE
32.0 mm
2.0 mm
R 11,6688 - R 25,0652 Request the lead time here
M6
Black
Steel
22.0 mm
1.0 mm
R 10,0255 - R 26,9424 Request the lead time here
M10
Black
Steel
25.0 mm
1.5 mm
R 15,1363 - R 32,4633 Request the lead time here
M8
Black
Steel
38.0 mm
1.2 mm
R 12,5432 - R 26,9424 Request the lead time here
M6
Natural
Steel
25.0 mm
1.0 mm
R 6,9048 - R 14,9066 Request the lead time here
19.0 mm
M8
Black
HDPE
22.0 mm
2.0 mm
R 67,4309 - R 142,4754 Request the lead time here
M10
Cast Aluminium Alloy
32.0 mm
2.0 mm
R 11,1713 - R 24,0162 100 In stock - Delivery conditions may apply, visit our FAQs
M6
Black
Steel
18.0 mm
1.0 mm
R 9,3923 - R 25,1756 Request the lead time here
M6
Natural
Steel
22.0 mm
1.0 mm
R 8,9853 - R 24,1266 100 In stock - Delivery conditions may apply, visit our FAQs
M6
Natural
Steel
19.0 mm
1.0 mm
R 15,9957 - R 34,3405 Request the lead time here
M10
Natural
Steel
32.0 mm
1.2 mm
R 5,9248 - R 12,8086 Request the lead time here
18.0 mm
M8
Black
HDPE
18.0 mm
2.0 mm
R 13,0106 - R 28,0465 Request the lead time here
19.0 mm
M10
Black
PP
40.0 mm
2.0 mm
R 5,9248 - R 9,8273 Request the lead time here
18.0 mm
M8
Black
HDPE
20.0 mm
2.0 mm
  • of 4
Threaded Insert M10 Round 32.0 mm Aluminium Natural

10163900

Price Range
R 132,5488 - R 69,8386

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Cast Aluminium Alloy
  • Commodity Code
    7616991099
Spring Insert Glide M8 25.0 mm 1.2 mm Steel

10291672

Price Range
R 25,783 - R 12,0156

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Threaded Insert M10 Round 28.5 mm Steel Natural

10164037

Price Range
R 189,3697 - R 80,7775

Stock Levels
Request the lead time here
Attributes
  • D
    31.7 mm
  • WT
    1.6 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M8 32.0 mm 1.2 mm Steel

10291771

Price Range
R 32,1321 - R 11,9854

Stock Levels
160 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    32.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Natural
Threaded Insert M10 Round 2.0 mm HDPE Black

10286548

Price Range
R 17,0598 - R 7,8998

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Spring Insert Glide M8 38.0 mm 1.2 mm Steel

10291788

Price Range
R 36,052 - R 16,7796

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Natural
Threaded Insert M10 Round 2.0 mm HDPE Black

10286562

Price Range
R 18,6609 - R 8,6536

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    32.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Spring Insert Glide M6 22.0 mm 1.0 mm Steel

10291658

Price Range
R 25,0652 - R 11,6688

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M10 25.0 mm 1.5 mm Steel

10291702

Price Range
R 26,9424 - R 10,0255

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M8 38.0 mm 1.2 mm Steel

10291696

Price Range
R 32,4633 - R 15,1363

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M6 25.0 mm 1.0 mm Steel

10291757

Price Range
R 26,9424 - R 12,5432

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Natural
Threaded Insert M8 Round 2.0 mm HDPE Black

10286494

Price Range
R 14,9066 - R 6,9048

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert M10 Round 32.0 mm Aluminium Natural

10163917

Price Range
R 142,4754 - R 67,4309

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    Cast Aluminium Alloy
  • Commodity Code
    7616999099
Spring Insert Glide M6 18.0 mm 1.0 mm Steel

10291641

Price Range
R 24,0162 - R 11,1713

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    18.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M6 22.0 mm 1.0 mm Steel

10291740

Price Range
R 25,1756 - R 9,3923

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M6 19.0 mm 1.0 mm Steel

10291733

Price Range
R 24,1266 - R 8,9853

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    19.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M10 32.0 mm 1.2 mm Steel

10291795

Price Range
R 34,3405 - R 15,9957

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Threaded Insert M8 Round 2.0 mm HDPE Black

10286470

Price Range
R 12,8086 - R 5,9248

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • H
    18.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert M10 Round 2.0 mm PP Black

10286593

Price Range
R 28,0465 - R 13,0106

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    PP
Threaded Insert M8 Round 2.0 mm HDPE Black

10286487

Price Range
R 9,8273 - R 5,9248

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    18.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE