Menu Search

Round Threaded Inserts

In stock

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • It is available as quick-fit inserts.
  • Ideal for tube ends and connecting pipes.
  • Used in manufacturing, packaging, and construction industries.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
61 results
Product SKUs information
Essentra Part Number Price range Availability H Thread Size Colour Material D WT View
R 13,1478 - R 29,5648 Request the lead time here
20.0 mm
M10
Black
HDPE
40.0 mm
2.0 mm
R 61,3872 - R 144,727 Request the lead time here
M10
Natural
Steel
25.4 mm
1.6 mm
R 11,9022 - R 25,5665 Request the lead time here
M6
Black
Steel
22.0 mm
1.0 mm
R 15,439 - R 33,1126 Request the lead time here
M8
Black
Steel
38.0 mm
1.2 mm
R 9,165 - R 24,6092 100 In stock - Delivery conditions may apply, visit our FAQs
M6
Natural
Steel
19.0 mm
1.0 mm
R 12,2251 - R 32,7747 160 In stock - Delivery conditions may apply, visit our FAQs
M8
Natural
Steel
32.0 mm
1.2 mm
R 6,0433 - R 13,0648 Request the lead time here
18.0 mm
M8
Black
HDPE
18.0 mm
2.0 mm
R 8,8267 - R 19,0341 800 In stock - Delivery conditions may apply, visit our FAQs
19.0 mm
M10
Black
HDPE
32.0 mm
2.0 mm
R 8,8882 - R 19,9914 Request the lead time here
18.0 mm
M8
Black
HDPE
32.0 mm
2.0 mm
R 6,8737 - R 14,8105 Request the lead time here
19.0 mm
M8
Black
HDPE
25.0 mm
2.0 mm
R 21,0057 - R 34,6331 Request the lead time here
M10
Natural
Steel
25.0 mm
1.2 mm
R 10,0723 - R 14,0784 3150 In stock - Delivery conditions may apply, visit our FAQs
34.0 mm
M8
Black
Nylon
16.0 mm
2.0 mm
R 17,5765 - R 28,4948 Request the lead time here
33.0 mm
M6
Black
Nylon
25.0 mm
2.0 mm
R 25,692 - R 53,389 Request the lead time here
25.0 mm
M10
Black
Nylon
38.0 mm
2.0 mm
R 3,829 - R 6,4197 Request the lead time here
M8
Black
PA
20.0 mm
2.0 mm
R 9,9339 - R 14,6416 Request the lead time here
34.0 mm
M6
Black
Nylon
16.0 mm
2.0 mm
R 71,2353 - R 135,1998 Request the lead time here
M10
Cast Aluminium Alloy
32.0 mm
1.5 mm
R 11,3947 - R 24,4965 100 In stock - Delivery conditions may apply, visit our FAQs
M6
Black
Steel
18.0 mm
1.0 mm
10291689 R 14,0858 - R 30,2406 200 In stock - Delivery conditions may apply, visit our FAQs
M8
Black
Steel
32.0 mm
1.2 mm
R 15,9619 - R 34,3515 180 In stock - Delivery conditions may apply, visit our FAQs
M10
Black
Steel
38.0 mm
1.5 mm
  • of 4
Threaded Insert 2.0 mm HDPE Black

10286586

Price Range
R 29,5648 - R 13,1478

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Threaded Insert M10 Round 22.2 mm Steel Natural

10164020

Price Range
R 144,727 - R 61,3872

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • WT
    1.6 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M6 22.0 mm 1.0 mm Steel

10291658

Price Range
R 25,5665 - R 11,9022

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M8 38.0 mm 1.2 mm Steel

10291696

Price Range
R 33,1126 - R 15,439

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M6 19.0 mm 1.0 mm Steel

10291733

Price Range
R 24,6092 - R 9,165

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    19.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M8 32.0 mm 1.2 mm Steel

10291771

Price Range
R 32,7747 - R 12,2251

Stock Levels
160 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    32.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Natural
Threaded Insert 2.0 mm HDPE Black

10286470

Price Range
R 13,0648 - R 6,0433

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • H
    18.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert 2.0 mm HDPE Black

10286562

Price Range
R 19,0341 - R 8,8267

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    32.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Threaded Insert 2.0 mm HDPE Black

10286579

Price Range
R 19,9914 - R 8,8882

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    18.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert 2.0 mm HDPE Black

10286517

Price Range
R 14,8105 - R 6,8737

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Spring Insert Glide M10 25.0 mm 1.2 mm Steel

10304754

Price Range
R 34,6331 - R 21,0057

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Insert Material
    Steel
Threaded Insert Nylon Black

10252840

Price Range
R 14,0784 - R 10,0723

Stock Levels
3150 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    16.0 mm
  • H
    34.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    Nylon
Threaded Insert Nylon Black

10252857

Price Range
R 28,4948 - R 17,5765

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    33.0 mm
  • WT
    2.0 mm
  • Thread Size
    M6
  • Material
    Nylon
Threaded Insert Nylon Black

10252864

Price Range
R 53,389 - R 25,692

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    25.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    Nylon
Threaded Insert M8 Round 20.0 mm PA Black

10093368

Price Range
R 6,4197 - R 3,829

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    PA
  • Colour
    Black
Threaded Insert Nylon Black

10252833

Price Range
R 14,6416 - R 9,9339

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • H
    34.0 mm
  • WT
    2.0 mm
  • Thread Size
    M6
  • Material
    Nylon
Threaded Insert Cast Aluminium Alloy

10163900

Price Range
R 135,1998 - R 71,2353

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Cast Aluminium Alloy
  • Commodity Code
    7616991099
Spring Insert Glide M6 18.0 mm 1.0 mm Steel

10291641

Price Range
R 24,4965 - R 11,3947

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    18.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M8 32.0 mm 1.2 mm Steel

10291689

Price Range
R 30,2406 - R 14,0858

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    32.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M10 38.0 mm 1.5 mm Steel

10291726

Price Range
R 34,3515 - R 15,9619

Stock Levels
180 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    38.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Black