Menu Search

Round Threaded Inserts

In stock

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • It is available as quick-fit inserts.
  • Ideal for tube ends and connecting pipes.
  • Used in manufacturing, packaging, and construction industries.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
61 results
Product SKUs information
Essentra Part Number Price range Availability H Thread Size Colour Material D WT View
R 6,6277 - R 14,3037 423 In stock - Delivery conditions may apply, visit our FAQs
19.0 mm
M10
Black
HDPE
25.0 mm
2.0 mm
R 7,7502 - R 17,401 Request the lead time here
19.0 mm
M8
Black
HDPE
28.0 mm
2.0 mm
R 13,8323 - R 18,438 Request the lead time here
M6
Natural
Steel
51.0 mm
1.2 mm
R 82,393 - R 193,157 Request the lead time here
M10
Natural
Steel
31.7 mm
1.6 mm
10291689 R 14,0858 - R 30,2406 200 In stock - Delivery conditions may apply, visit our FAQs
M8
Black
Steel
32.0 mm
1.2 mm
R 12,2559 - R 26,2986 Request the lead time here
M8
Black
Steel
25.0 mm
1.2 mm
R 11,6869 - R 31,4232 180 In stock - Delivery conditions may apply, visit our FAQs
M10
Black
Steel
32.0 mm
1.5 mm
R 12,7941 - R 27,4812 200 In stock - Delivery conditions may apply, visit our FAQs
M6
Natural
Steel
25.0 mm
1.0 mm
R 16,3156 - R 35,0273 Request the lead time here
M10
Natural
Steel
32.0 mm
1.2 mm
R 12,2559 - R 26,2986 Request the lead time here
M6
Black
Steel
25.0 mm
1.0 mm
R 10,226 - R 27,4812 Request the lead time here
M10
Black
Steel
25.0 mm
1.5 mm
R 9,5802 - R 25,6792 Request the lead time here
M6
Natural
Steel
22.0 mm
1.0 mm
R 13,3016 - R 28,5512 Request the lead time here
M8
Natural
Steel
25.0 mm
1.2 mm
R 18,2685 - R 39,1945 Request the lead time here
M10
Natural
Steel
38.0 mm
1.2 mm
R 15,9619 - R 34,3515 180 In stock - Delivery conditions may apply, visit our FAQs
M10
Black
Steel
38.0 mm
1.5 mm
R 68,7795 - R 145,3249 Request the lead time here
M10
Cast Aluminium Alloy
32.0 mm
2.0 mm
R 11,3947 - R 24,4965 100 In stock - Delivery conditions may apply, visit our FAQs
M6
Black
Steel
18.0 mm
1.0 mm
R 71,2353 - R 135,1998 Request the lead time here
M10
Cast Aluminium Alloy
32.0 mm
1.5 mm
R 8,2423 - R 17,7952 Request the lead time here
19.0 mm
M8
Black
HDPE
30.0 mm
2.0 mm
R 17,1152 - R 36,773 Request the lead time here
M8
Natural
Steel
38.0 mm
1.2 mm
  • of 4
Threaded Insert 19.0 mm Black HDPE

10286524

Price Range
R 14,3037 - R 6,6277

Stock Levels
423 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    25.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Threaded Insert 19.0 mm Black HDPE

10286531

Price Range
R 17,401 - R 7,7502

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Spring Insert Glide M6 51.0 mm 1.2 mm Steel

10435922

Price Range
R 18,438 - R 13,8323

Stock Levels
Request the lead time here
Attributes
  • D
    51.0 mm
  • WT
    1.2 mm
  • Thread Size
    M6
  • Material
    Steel
  • Insert Material
    Steel
Threaded Insert M10 Round 28.5 mm Steel Natural

10164037

Price Range
R 193,157 - R 82,393

Stock Levels
Request the lead time here
Attributes
  • D
    31.7 mm
  • WT
    1.6 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M8 32.0 mm 1.2 mm Steel

10291689

Price Range
R 30,2406 - R 14,0858

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    32.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M8 25.0 mm 1.2 mm Steel

10291672

Price Range
R 26,2986 - R 12,2559

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M10 32.0 mm 1.5 mm Steel

10291719

Price Range
R 31,4232 - R 11,6869

Stock Levels
180 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    32.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M6 25.0 mm 1.0 mm Steel

10291757

Price Range
R 27,4812 - R 12,7941

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    25.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M10 32.0 mm 1.2 mm Steel

10291795

Price Range
R 35,0273 - R 16,3156

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M6 25.0 mm 1.0 mm Steel

10291665

Price Range
R 26,2986 - R 12,2559

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M10 25.0 mm 1.5 mm Steel

10291702

Price Range
R 27,4812 - R 10,226

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M6 22.0 mm 1.0 mm Steel

10291740

Price Range
R 25,6792 - R 9,5802

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M8 25.0 mm 1.2 mm Steel

10291764

Price Range
R 28,5512 - R 13,3016

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M10 38.0 mm 1.2 mm Steel

10291801

Price Range
R 39,1945 - R 18,2685

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M10 38.0 mm 1.5 mm Steel

10291726

Price Range
R 34,3515 - R 15,9619

Stock Levels
180 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    38.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Black
Threaded Insert Cast Aluminium Alloy

10163917

Price Range
R 145,3249 - R 68,7795

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    Cast Aluminium Alloy
  • Commodity Code
    7616999099
Spring Insert Glide M6 18.0 mm 1.0 mm Steel

10291641

Price Range
R 24,4965 - R 11,3947

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    18.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Black
Threaded Insert Cast Aluminium Alloy

10163900

Price Range
R 135,1998 - R 71,2353

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Cast Aluminium Alloy
  • Commodity Code
    7616991099
Threaded Insert 2.0 mm HDPE Black

10286555

Price Range
R 17,7952 - R 8,2423

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Spring Insert Glide M8 38.0 mm 1.2 mm Steel

10291788

Price Range
R 36,773 - R 17,1152

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Natural