Menu Search

Round Threaded Inserts

In stock

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • It is available as quick-fit inserts.
  • Ideal for tube ends and connecting pipes.
  • Used in manufacturing, packaging, and construction industries.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
61 results
Product SKUs information
Essentra Part Number Price range Availability H Thread Size Colour Material D WT View
R 82,393 - R 193,157 Request the lead time here
M10
Natural
Steel
31.7 mm
1.6 mm
R 19,2527 - R 41,5597 Request the lead time here
21.0 mm
M10
Black
HDPE
50.0 mm
2.0 mm
R 19,0835 - R 42,9676 Request the lead time here
20.0 mm
M8
Black
HDPE
50.0 mm
2.0 mm
R 17,1152 - R 36,773 Request the lead time here
M8
Natural
Steel
38.0 mm
1.2 mm
R 7,0429 - R 15,2047 Request the lead time here
19.0 mm
M8
Black
HDPE
22.0 mm
2.0 mm
R 10,226 - R 27,4812 Request the lead time here
M10
Black
Steel
25.0 mm
1.5 mm
R 13,2708 - R 28,6075 Request the lead time here
19.0 mm
M10
Black
PP
40.0 mm
2.0 mm
R 6,8737 - R 14,8105 Request the lead time here
19.0 mm
M10
Black
HDPE
22.0 mm
2.0 mm
R 9,5802 - R 25,6792 Request the lead time here
M6
Natural
Steel
22.0 mm
1.0 mm
R 24,0812 - R 52,8225 Request the lead time here
M8
Natural
Steel
51.0 mm
1.2 mm
R 12,2559 - R 26,2986 Request the lead time here
M6
Black
Steel
25.0 mm
1.0 mm
R 6,0433 - R 10,0238 Request the lead time here
18.0 mm
M8
Black
HDPE
20.0 mm
2.0 mm
R 8,2423 - R 17,7952 Request the lead time here
19.0 mm
M8
Black
HDPE
30.0 mm
2.0 mm
R 13,8323 - R 18,438 Request the lead time here
M6
Natural
Steel
51.0 mm
1.2 mm
R 17,336 - R 33,9902 Request the lead time here
M8
Black
PA6
R 12,6212 - R 19,8893 Request the lead time here
M10
Black
PA6
R 29,1013 - R 47,1482 Request the lead time here
M10
Black
LDPE
R 16,946 - R 37,2798 Request the lead time here
21.0 mm
M10
Black
HDPE
45.0 mm
2.0 mm
R 13,4336 - R 21,1514 Request the lead time here
M8
Black
PA6
R 10,9964 - R 17,8873 Request the lead time here
M8
Black
PA6
  • of 4
Threaded Insert M10 Round 28.5 mm Steel Natural

10164037

Price Range
R 193,157 - R 82,393

Stock Levels
Request the lead time here
Attributes
  • D
    31.7 mm
  • WT
    1.6 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Threaded Insert 2.0 mm HDPE Black

10286616

Price Range
R 41,5597 - R 19,2527

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    21.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Threaded Insert 2.0 mm HDPE Black

10286609

Price Range
R 42,9676 - R 19,0835

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Spring Insert Glide M8 38.0 mm 1.2 mm Steel

10291788

Price Range
R 36,773 - R 17,1152

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Natural
Threaded Insert 2.0 mm HDPE Black

10286494

Price Range
R 15,2047 - R 7,0429

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Spring Insert Glide M10 25.0 mm 1.5 mm Steel

10291702

Price Range
R 27,4812 - R 10,226

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Black
Threaded Insert 2.0 mm PP Black

10286593

Price Range
R 28,6075 - R 13,2708

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    PP
Threaded Insert 2.0 mm HDPE Black

10286500

Price Range
R 14,8105 - R 6,8737

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Spring Insert Glide M6 22.0 mm 1.0 mm Steel

10291740

Price Range
R 25,6792 - R 9,5802

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M8 51.0 mm 1.2 mm Steel

10304747

Price Range
R 52,8225 - R 24,0812

Stock Levels
Request the lead time here
Attributes
  • D
    51.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Insert Material
    Steel
Spring Insert Glide M6 25.0 mm 1.0 mm Steel

10291665

Price Range
R 26,2986 - R 12,2559

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Black
Threaded Insert 2.0 mm HDPE Black

10286487

Price Range
R 10,0238 - R 6,0433

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    18.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert 2.0 mm HDPE Black

10286555

Price Range
R 17,7952 - R 8,2423

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Spring Insert Glide M6 51.0 mm 1.2 mm Steel

10435922

Price Range
R 18,438 - R 13,8323

Stock Levels
Request the lead time here
Attributes
  • D
    51.0 mm
  • WT
    1.2 mm
  • Thread Size
    M6
  • Material
    Steel
  • Insert Material
    Steel
Threaded Insert M8 Round 2.0 mm PA6 Black

10328149

Price Range
R 33,9902 - R 17,336

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 2.0 mm PA6 Black

10328187

Price Range
R 19,8893 - R 12,6212

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 2.0 mm LDPE Black

10328224

Price Range
R 47,1482 - R 29,1013

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    LDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 2.0 mm HDPE Black

10396490

Price Range
R 37,2798 - R 16,946

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • H
    21.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Threaded Insert M8 Round 2.0 mm PA6 Black

10328125

Price Range
R 21,1514 - R 13,4336

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

10328118

Price Range
R 17,8873 - R 10,9964

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790