Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Thread Size | Colour | Material | D | WT | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 6,8737 - R 14,8105 | Request the lead time here |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| R 6,8737 - R 14,8105 | Request the lead time here |
0.748 in
19.0 mm
|
M8
|
Black
|
HDPE
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
| R 8,2423 - R 17,7952 | Request the lead time here |
0.748 in
19.0 mm
|
M8
|
Black
|
HDPE
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
||
| R 19,0835 - R 42,9676 | Request the lead time here |
0.787 in
20.0 mm
|
M8
|
Black
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
||
| R 6,0433 - R 13,0648 | Request the lead time here |
0.709 in
18.0 mm
|
M8
|
Black
|
HDPE
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| R 8,8267 - R 19,0341 | 800 In stock - Delivery conditions may apply, visit our FAQs |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
1.26 in
32.0 mm
|
0.079 in
2.0 mm
|
||
| R 8,8882 - R 19,9914 | Request the lead time here |
0.709 in
18.0 mm
|
M8
|
Black
|
HDPE
|
1.26 in
32.0 mm
|
0.079 in
2.0 mm
|
||
| R 7,0429 - R 15,2047 | Request the lead time here |
0.748 in
19.0 mm
|
M8
|
Black
|
HDPE
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| R 19,2527 - R 41,5597 | Request the lead time here |
0.827 in
21.0 mm
|
M10
|
Black
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
||
| R 8,0578 - R 17,401 | Request the lead time here |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
||
| R 13,1478 - R 29,5648 | Request the lead time here |
0.787 in
20.0 mm
|
M10
|
Black
|
HDPE
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
||
| R 16,946 - R 37,2798 | Request the lead time here |
0.827 in
21.0 mm
|
M10
|
Black
|
HDPE
|
1.772 in
45.0 mm
|
0.079 in
2.0 mm
|
||
| R 6,0433 - R 10,0238 | Request the lead time here |
0.709 in
18.0 mm
|
M8
|
Black
|
HDPE
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| R 7,7502 - R 17,401 | Request the lead time here |
0.748 in
19.0 mm
|
M8
|
Black
|
HDPE
|
1.102 in
28.0 mm
|
0.079 in
2.0 mm
|
||
| R 6,6277 - R 14,3037 | 423 In stock - Delivery conditions may apply, visit our FAQs |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue