Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Thread Size | Colour | Material | D | WT | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 9,165 - R 24,6092 | 100 In stock - Delivery conditions may apply, visit our FAQs |
|
M6
|
Natural
|
Steel
|
0.748 in
19.0 mm
|
0.039 in
1.0 mm
|
||
| R 12,2251 - R 32,7747 | 160 In stock - Delivery conditions may apply, visit our FAQs |
|
M8
|
Natural
|
Steel
|
1.26 in
32.0 mm
|
0.047 in
1.2 mm
|
||
| R 6,0433 - R 10,0238 | Request the lead time here |
0.709 in
18.0 mm
|
M8
|
Black
|
HDPE
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| R 13,2708 - R 28,6075 | Request the lead time here |
0.748 in
19.0 mm
|
M10
|
Black
|
PP
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
||
| R 24,0812 - R 52,8225 | Request the lead time here |
|
M8
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| R 6,8737 - R 14,8105 | Request the lead time here |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| R 13,8323 - R 18,438 | Request the lead time here |
|
M6
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| R 11,3947 - R 24,4965 | 100 In stock - Delivery conditions may apply, visit our FAQs |
|
M6
|
Black
|
Steel
|
0.709 in
18.0 mm
|
0.039 in
1.0 mm
|
||
| R 12,2559 - R 26,2986 | Request the lead time here |
|
M8
|
Black
|
Steel
|
0.984 in
25.0 mm
|
0.047 in
1.2 mm
|
||
| R 68,7795 - R 145,3249 | Request the lead time here |
|
M10
|
|
Cast Aluminium Alloy
|
1.26 in
32.0 mm
|
0.079 in
2.0 mm
|
||
| 10291689 | R 14,0858 - R 30,2406 | 200 In stock - Delivery conditions may apply, visit our FAQs |
|
M8
|
Black
|
Steel
|
1.26 in
32.0 mm
|
0.047 in
1.2 mm
|
|
| R 15,9619 - R 34,3515 | 180 In stock - Delivery conditions may apply, visit our FAQs |
|
M10
|
Black
|
Steel
|
1.496 in
38.0 mm
|
0.059 in
1.5 mm
|
||
| R 13,3016 - R 28,5512 | Request the lead time here |
|
M8
|
Natural
|
Steel
|
0.984 in
25.0 mm
|
0.047 in
1.2 mm
|
||
| R 21,0057 - R 34,6331 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
0.984 in
25.0 mm
|
0.047 in
1.2 mm
|
||
| R 6,8737 - R 14,8105 | Request the lead time here |
0.748 in
19.0 mm
|
M8
|
Black
|
HDPE
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
| R 71,2353 - R 135,1998 | Request the lead time here |
|
M10
|
|
Cast Aluminium Alloy
|
1.26 in
32.0 mm
|
0.059 in
1.5 mm
|
||
| R 19,0835 - R 42,9676 | Request the lead time here |
0.787 in
20.0 mm
|
M8
|
Black
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
||
| R 29,325 - R 48,3174 | 1240 In stock - Delivery conditions may apply, visit our FAQs |
|
M10
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| R 24,5426 - R 53,8362 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| R 6,6277 - R 14,3037 | 423 In stock - Delivery conditions may apply, visit our FAQs |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue