Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Thread Size | Colour | Material | D | WT | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 24,0812 - R 52,8225 | Request the lead time here |
|
M8
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| R 9,5802 - R 25,6792 | Request the lead time here |
|
M6
|
Natural
|
Steel
|
0.866 in
22.0 mm
|
0.039 in
1.0 mm
|
||
| R 17,1152 - R 36,773 | Request the lead time here |
|
M8
|
Natural
|
Steel
|
1.496 in
38.0 mm
|
0.047 in
1.2 mm
|
||
| R 10,226 - R 27,4812 | Request the lead time here |
|
M10
|
Black
|
Steel
|
0.984 in
25.0 mm
|
0.059 in
1.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue