Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Thread Size | Colour | Material | D | WT | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 7,4119 - R 15,0921 | Request the lead time here |
|
M8
|
Black
|
PA
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| R 3,829 - R 6,4197 | Request the lead time here |
|
M8
|
Black
|
PA
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| R 9,9339 - R 14,6416 | Request the lead time here |
1.339 in
34.0 mm
|
M6
|
Black
|
Nylon
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| R 25,692 - R 53,389 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
Black
|
Nylon
|
1.496 in
38.0 mm
|
0.079 in
2.0 mm
|
||
| R 12,7941 - R 27,4812 | 200 In stock - Delivery conditions may apply, visit our FAQs |
|
M6
|
Natural
|
Steel
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
||
| R 16,3156 - R 35,0273 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
1.26 in
32.0 mm
|
0.047 in
1.2 mm
|
||
| 10291689 | R 14,0858 - R 30,2406 | 200 In stock - Delivery conditions may apply, visit our FAQs |
|
M8
|
Black
|
Steel
|
1.26 in
32.0 mm
|
0.047 in
1.2 mm
|
|
| R 15,9619 - R 34,3515 | 180 In stock - Delivery conditions may apply, visit our FAQs |
|
M10
|
Black
|
Steel
|
1.496 in
38.0 mm
|
0.059 in
1.5 mm
|
||
| R 13,3016 - R 28,5512 | Request the lead time here |
|
M8
|
Natural
|
Steel
|
0.984 in
25.0 mm
|
0.047 in
1.2 mm
|
||
| R 18,2685 - R 39,1945 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
1.496 in
38.0 mm
|
0.047 in
1.2 mm
|
||
| R 12,2559 - R 26,2986 | Request the lead time here |
|
M8
|
Black
|
Steel
|
0.984 in
25.0 mm
|
0.047 in
1.2 mm
|
||
| R 11,6869 - R 31,4232 | 180 In stock - Delivery conditions may apply, visit our FAQs |
|
M10
|
Black
|
Steel
|
1.26 in
32.0 mm
|
0.059 in
1.5 mm
|
||
| R 8,2423 - R 17,7952 | Request the lead time here |
0.748 in
19.0 mm
|
M8
|
Black
|
HDPE
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
||
| R 10,226 - R 27,4812 | Request the lead time here |
|
M10
|
Black
|
Steel
|
0.984 in
25.0 mm
|
0.059 in
1.5 mm
|
||
| R 9,5802 - R 25,6792 | Request the lead time here |
|
M6
|
Natural
|
Steel
|
0.866 in
22.0 mm
|
0.039 in
1.0 mm
|
||
| R 17,1152 - R 36,773 | Request the lead time here |
|
M8
|
Natural
|
Steel
|
1.496 in
38.0 mm
|
0.047 in
1.2 mm
|
||
| R 7,0429 - R 15,2047 | Request the lead time here |
0.748 in
19.0 mm
|
M8
|
Black
|
HDPE
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| R 19,2527 - R 41,5597 | Request the lead time here |
0.827 in
21.0 mm
|
M10
|
Black
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
||
| R 71,2353 - R 135,1998 | Request the lead time here |
|
M10
|
|
Cast Aluminium Alloy
|
1.26 in
32.0 mm
|
0.059 in
1.5 mm
|
||
| R 6,6277 - R 14,3037 | 423 In stock - Delivery conditions may apply, visit our FAQs |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue