Menu Search

Round Threaded Inserts - Metal

In stock

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

  • Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes.
  • Have an internal thread to accommodate adjustable levelling feet and brackets.
  • They are ideal for heavy duty applications and made from cast aluminium alloy.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Essentra Part Number Price range Availability H Colour Screw Size h Maximum Static Load Capacity D Compatible Wall Thickness Range View
R 460,8471 - R 460,8471 Request the lead time here
43.0 mm
Black
M12
43.0 mm
38.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 526,6781 - R 526,6781 Request the lead time here
42.0 mm
Black
M20
42.0 mm
42.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 247,4251 - R 247,4251 Request the lead time here
49.0 mm
Black
M12
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 278,9184 - R 278,9184 Request the lead time here
49.0 mm
Black
M20
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 539,8451 - R 1 057,5774 Request the lead time here
49.0 mm
Black
M20
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 539,8451 - R 1 057,5774 Request the lead time here
49.0 mm
Black
M20
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 504,7445 - R 504,7445 Request the lead time here
49.0 mm
Black
M12
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 278,9184 - R 278,9184 23 In stock - Delivery conditions may apply, visit our FAQs
49.0 mm
Black
M16
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 247,4252 - R 484,8637 Request the lead time here
49.0 mm
Black
M10
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 248,3325 - R 486,5532 Request the lead time here
42.0 mm
Black
M12
42.0 mm
42.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 9,1685 - R 23,3457 Request the lead time here
20.0 mm
Grey
20.0 mm
60.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 4,5697 - R 11,6455 890 In stock - Delivery conditions may apply, visit our FAQs
20.0 mm
Grey
20.0 mm
25.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 3,5252 - R 8,9665 900 In stock - Delivery conditions may apply, visit our FAQs
20.0 mm
Grey
20.0 mm
19.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 8,124 - R 20,7213 Request the lead time here
20.0 mm
Grey
20.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 3,6558 - R 9,3492 Request the lead time here
20.0 mm
Grey
20.0 mm
20.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 8,5447 - R 21,8148 Request the lead time here
20.0 mm
Grey
20.0 mm
40.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 8,3271 - R 21,2681 Request the lead time here
20.0 mm
Grey
20.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 6,4121 - R 16,3474 Request the lead time here
20.0 mm
Grey
20.0 mm
38.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 3,4381 - R 8,7478 Request the lead time here
20.0 mm
Grey
20.0 mm
25.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 6,1945 - R 15,8007 Request the lead time here
20.0 mm
Grey
20.0 mm
5.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
  • of 5
Round Round Threaded Inserts - Metal 43.0 mm Black PA

10637456

Price Range
R 460,8471 - R 460,8471

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    43.0 mm
  • h
    43.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Round Threaded Inserts - Metal 42.0 mm Black PA

10637630

Price Range
R 526,6781 - R 526,6781

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274361

Price Range
R 247,4251 - R 247,4251

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274408

Price Range
R 278,9184 - R 278,9184

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274507

Price Range
R 1 057,5774 - R 539,8451

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274484

Price Range
R 1 057,5774 - R 539,8451

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Round Threaded Inserts - Metal M12 Round 1.5 mm PA Black

10550663

Price Range
R 504,7445 - R 504,7445

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274392

Price Range
R 278,9184 - R 278,9184

Stock Levels
23 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274354

Price Range
R 484,8637 - R 247,4252

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M10
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274330

Price Range
R 486,5532 - R 248,3325

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

10304068

Price Range
R 23,3457 - R 9,1685

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

10303849

Price Range
R 11,6455 - R 4,5697

Stock Levels
890 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    25.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M6 Round 1.5 mm HDPE Grey

10304006

Price Range
R 8,9665 - R 3,5252

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    19.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

10303795

Price Range
R 20,7213 - R 8,124

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M6 Round 1.5 mm HDPE Grey

10304051

Price Range
R 9,3492 - R 3,6558

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

10303818

Price Range
R 21,8148 - R 8,5447

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

10303870

Price Range
R 21,2681 - R 8,3271

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

10303924

Price Range
R 16,3474 - R 6,4121

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M6 Round 1.5 mm HDPE Grey

10303856

Price Range
R 8,7478 - R 3,4381

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

10303917

Price Range
R 15,8007 - R 6,1945

Stock Levels
Request the lead time here
Attributes
  • D
    5.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in