Menu Search

Round Threaded Inserts - Metal

In stock

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

  • Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes.
  • Have an internal thread to accommodate adjustable levelling feet and brackets.
  • They are ideal for heavy duty applications and made from cast aluminium alloy.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Essentra Part Number Price range Availability H Colour Screw Size h Maximum Static Load Capacity D Compatible Wall Thickness Range View
R 504,7445 - R 504,7445 Request the lead time here
49.0 mm
Black
M12
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 265,4323 - R 265,4323 Request the lead time here
42.0 mm
Black
M20
42.0 mm
42.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 278,9184 - R 278,9184 Request the lead time here
49.0 mm
Black
M12
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 438,6146 - R 858,7888 Request the lead time here
35.0 mm
Black
M12
35.0 mm
30.0 mm
1.0 mm | 0.039 in
R 472,3684 - R 925,8025 Request the lead time here
42.0 mm
Black
M12
42.0 mm
42.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 461,1274 - R 903,8401 Request the lead time here
49.0 mm
Black
M16
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 247,4251 - R 247,4251 Request the lead time here
49.0 mm
Black
M12
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 278,9184 - R 278,9184 Request the lead time here
49.0 mm
Black
M20
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 247,4252 - R 484,8637 Request the lead time here
49.0 mm
Black
M10
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 278,9184 - R 278,9184 23 In stock - Delivery conditions may apply, visit our FAQs
49.0 mm
Black
M16
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 438,6146 - R 858,7888 Request the lead time here
43.0 mm
Black
M10
43.0 mm
38.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 245,1647 - R 480,3586 Request the lead time here
42.0 mm
Black
M12
42.0 mm
38.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 460,8471 - R 460,8471 Request the lead time here
43.0 mm
Black
M12
43.0 mm
38.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 460,8471 - R 460,8471 Request the lead time here
42.0 mm
Black
M16
42.0 mm
42.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 539,8451 - R 1 057,5774 Request the lead time here
49.0 mm
Black
M20
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 539,8451 - R 1 057,5774 Request the lead time here
49.0 mm
Black
M20
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 11,9171 - R 30,4049 Request the lead time here
Black
25.0 mm
1.5 mm | 0.059 in
R 3,3221 - R 8,4744 Request the lead time here
20.0 mm
Black
20.0 mm
20.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
R 4,9904 - R 12,739 Request the lead time here
20.0 mm
Black
20.0 mm
30.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
R 3,1915 - R 8,1463 Request the lead time here
20.0 mm
Black
20.0 mm
20.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
  • of 5
Round Threaded Inserts - Metal M12 Round 1.5 mm PA Black

10550663

Price Range
R 504,7445 - R 504,7445

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274347

Price Range
R 265,4323 - R 265,4323

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274385

Price Range
R 278,9184 - R 278,9184

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.0 mm PA Black

10274422

Price Range
R 858,7888 - R 438,6146

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.0 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274453

Price Range
R 925,8025 - R 472,3684

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274477

Price Range
R 903,8401 - R 461,1274

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274361

Price Range
R 247,4251 - R 247,4251

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274408

Price Range
R 278,9184 - R 278,9184

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274354

Price Range
R 484,8637 - R 247,4252

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M10
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274392

Price Range
R 278,9184 - R 278,9184

Stock Levels
23 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274439

Price Range
R 858,7888 - R 438,6146

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    43.0 mm
  • h
    43.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M10
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274316

Price Range
R 480,3586 - R 245,1647

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Round Threaded Inserts - Metal 43.0 mm Black PA

10637456

Price Range
R 460,8471 - R 460,8471

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    43.0 mm
  • h
    43.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Round Threaded Inserts - Metal 42.0 mm Black PA

10628522

Price Range
R 460,8471 - R 460,8471

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274484

Price Range
R 1 057,5774 - R 539,8451

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274507

Price Range
R 1 057,5774 - R 539,8451

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Threaded Insert M10 Round 25.0 mm HDPE Black

10164112

Price Range
R 30,4049 - R 11,9171

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
  • Material
    HDPE
  • Colour
    Black
2 Threaded Insert M8 Round 20.0 mm 1-1.5 Black

10285923

Price Range
R 8,4744 - R 3,3221

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 30.0 mm 1-1.5 Black

10285961

Price Range
R 12,739 - R 4,9904

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M6 Round 20.0 mm 1-1.5 Black

10285916

Price Range
R 8,1463 - R 3,1915

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE