Menu Search

Round Threaded Inserts - Metal

In stock

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

  • Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes.
  • Have an internal thread to accommodate adjustable levelling feet and brackets.
  • They are ideal for heavy duty applications and made from cast aluminium alloy.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Essentra Part Number Price range Availability H Colour Screw Size h Maximum Static Load Capacity D Compatible Wall Thickness Range View
R 4,3231 - R 11,0441 Request the lead time here
20.0 mm
Grey
20.0 mm
32.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 6,5137 - R 16,6208 Request the lead time here
20.0 mm
Black
20.0 mm
35.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
R 10,3581 - R 26,4074 Request the lead time here
20.0 mm
Black
20.0 mm
60.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
R 7,6742 - R 19,5732 Request the lead time here
20.0 mm
Black
20.0 mm
40.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
R 13,0854 - R 33,351 Request the lead time here
35.0 mm
Black
35.0 mm
35.0 mm
1.5 mm | 0.059 in
R 24,43 - R 62,3281 Request the lead time here
35.0 mm
Black
35.0 mm
50.0 mm
1.5 mm | 0.059 in
R 8,4141 - R 21,4868 Request the lead time here
25.0 mm
Black
25.0 mm
25.0 mm
1.5 mm | 0.059 in
R 24,43 - R 62,3281 Request the lead time here
35.0 mm
Black
35.0 mm
50.0 mm
2.0 mm | 0.079 in
R 11,2865 - R 28,7584 Request the lead time here
30.0 mm
Black
30.0 mm
30.0 mm
2.0 mm | 0.079 in
R 11,5476 - R 29,4145 Request the lead time here
35.0 mm
Black
35.0 mm
30.0 mm
2.0 mm | 0.079 in
R 278,9184 - R 278,9184 23 In stock - Delivery conditions may apply, visit our FAQs
49.0 mm
Black
M16
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 504,7445 - R 504,7445 Request the lead time here
49.0 mm
Black
M12
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 461,1274 - R 903,8401 Request the lead time here
49.0 mm
Black
M16
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 539,8451 - R 1 057,5774 Request the lead time here
49.0 mm
Black
M20
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 460,8471 - R 460,8471 Request the lead time here
42.0 mm
Black
M16
42.0 mm
42.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 539,8451 - R 1 057,5774 Request the lead time here
49.0 mm
Black
M20
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 438,6146 - R 858,7888 Request the lead time here
43.0 mm
Black
M10
43.0 mm
38.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 7,9502 - R 17,8515 Request the lead time here
23.5 mm
Black
23.5 mm
25.0 mm
1.0 - 2.0 mm | 0.039 - 0.079 in
R 269,9379 - R 269,9379 Request the lead time here
49.0 mm
Black
M20
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 438,6146 - R 858,7888 Request the lead time here
35.0 mm
Black
M10
35.0 mm
30.0 mm
1.0 mm | 0.039 in
  • of 5
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

10303894

Price Range
R 11,0441 - R 4,3231

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 35.0 mm 1-1.5 Black

10285992

Price Range
R 16,6208 - R 6,5137

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M12 Round 60.0 mm 1-1.5 Black

10286128

Price Range
R 26,4074 - R 10,3581

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 40.0 mm 1-1.5 Black

10286050

Price Range
R 19,5732 - R 7,6742

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
Threaded Insert M10 Round 35.0 mm PA Black

10248294

Price Range
R 33,351 - R 13,0854

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 Round 50.0 mm PA Black

10248324

Price Range
R 62,3281 - R 24,43

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 Round 25.0 mm PA Black

10248287

Price Range
R 21,4868 - R 8,4141

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    25.0 mm
  • h
    25.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 Round 50.0 mm PA Black

10248409

Price Range
R 62,3281 - R 24,43

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M10 Round 30.0 mm PA Black

10248362

Price Range
R 28,7584 - R 11,2865

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    30.0 mm
  • h
    30.0 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M8 Round 30.0 mm PA Black

10248331

Price Range
R 29,4145 - R 11,5476

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274392

Price Range
R 278,9184 - R 278,9184

Stock Levels
23 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal M12 Round 1.5 mm PA Black

10550663

Price Range
R 504,7445 - R 504,7445

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274477

Price Range
R 903,8401 - R 461,1274

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274507

Price Range
R 1 057,5774 - R 539,8451

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Round Round Threaded Inserts - Metal 42.0 mm Black PA

10628522

Price Range
R 460,8471 - R 460,8471

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274484

Price Range
R 1 057,5774 - R 539,8451

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274439

Price Range
R 858,7888 - R 438,6146

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    43.0 mm
  • h
    43.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M10
Threaded Insert M8 Round 2.0 mm HDPE Black

10396513

Price Range
R 17,8515 - R 7,9502

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    23.5 mm
  • h
    23.5 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274378

Price Range
R 269,9379 - R 269,9379

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Round Threaded Inserts - Metal Round 1.0 mm PA Black

10274415

Price Range
R 858,7888 - R 438,6146

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.0 mm
  • Screw Size
    M10