Menu Search

Round Threaded Inserts - Metal

In stock

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

  • Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes.
  • Have an internal thread to accommodate adjustable levelling feet and brackets.
  • They are ideal for heavy duty applications and made from cast aluminium alloy.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Essentra Part Number Price range Availability H Colour Screw Size h Maximum Static Load Capacity D Compatible Wall Thickness Range View
R 5,092 - R 13,0123 515 In stock - Delivery conditions may apply, visit our FAQs
20.0 mm
Black
20.0 mm
32.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
R 10,3581 - R 26,4074 Request the lead time here
20.0 mm
Black
20.0 mm
60.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
R 8,4141 - R 21,4868 Request the lead time here
25.0 mm
Black
25.0 mm
25.0 mm
1.5 mm | 0.059 in
R 4,5987 - R 11,7548 Request the lead time here
20.0 mm
Black
20.0 mm
30.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
R 6,5137 - R 16,6208 Request the lead time here
20.0 mm
Black
20.0 mm
35.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
R 3,061 - R 7,8183 80 In stock - Delivery conditions may apply, visit our FAQs
20.0 mm
Black
20.0 mm
19.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
R 3,8298 - R 9,7866 400 In stock - Delivery conditions may apply, visit our FAQs
20.0 mm
Black
20.0 mm
25.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
R 7,8048 - R 19,9012 Request the lead time here
20.0 mm
Black
20.0 mm
38.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
R 8,0514 - R 20,5573 Request the lead time here
20.0 mm
Black
20.0 mm
40.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
R 8,6897 - R 22,1975 Request the lead time here
20.0 mm
Black
20.0 mm
50.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
R 7,4421 - R 24,3525 Request the lead time here
20.0 mm
Black
20.0 mm
50.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
R 7,6742 - R 19,5732 Request the lead time here
20.0 mm
Black
20.0 mm
40.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
R 7,2825 - R 18,589 250 In stock - Delivery conditions may apply, visit our FAQs
20.0 mm
Black
20.0 mm
40.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
R 24,43 - R 62,3281 Request the lead time here
35.0 mm
Black
35.0 mm
50.0 mm
1.5 mm | 0.059 in
R 11,2865 - R 28,7584 Request the lead time here
30.0 mm
Black
30.0 mm
30.0 mm
2.0 mm | 0.079 in
R 215,9473 - R 423,4814 Request the lead time here
42.0 mm
Black
M10
42.0 mm
38.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 248,3325 - R 486,5532 Request the lead time here
42.0 mm
Black
M12
42.0 mm
42.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 220,4375 - R 431,9285 Request the lead time here
35.0 mm
Black
M12
35.0 mm
30.0 mm
1.0 mm | 0.039 in
R 18,9028 - R 48,2222 Request the lead time here
35.0 mm
Black
35.0 mm
40.0 mm
2.0 mm | 0.079 in
R 32,9167 - R 84,1976 Request the lead time here
35.0 mm
Black
35.0 mm
40.0 mm
2.0 mm | 0.079 in
  • of 5
2 Threaded Insert M10 Round 32.0 mm 1-1.5 Black

10285985

Price Range
R 13,0123 - R 5,092

Stock Levels
515 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    32.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M12 Round 60.0 mm 1-1.5 Black

10286128

Price Range
R 26,4074 - R 10,3581

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
Threaded Insert M10 Round 25.0 mm PA Black

10248287

Price Range
R 21,4868 - R 8,4141

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    25.0 mm
  • h
    25.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
2 Threaded Insert M8 Round 30.0 mm 1-1.5 Black

10285954

Price Range
R 11,7548 - R 4,5987

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 35.0 mm 1-1.5 Black

10285992

Price Range
R 16,6208 - R 6,5137

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M6 Round 19.0 mm 1-1.5 Black

10285909

Price Range
R 7,8183 - R 3,061

Stock Levels
80 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    19.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 25.0 mm 1-1.5 Black

10285947

Price Range
R 9,7866 - R 3,8298

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    25.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M12 Round 38.0 mm 1-1.5 Black

10286036

Price Range
R 19,9012 - R 7,8048

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M12 Round 40.0 mm 1-1.5 Black

10286067

Price Range
R 20,5573 - R 8,0514

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 50.0 mm 1-1.5 Black

10286081

Price Range
R 22,1975 - R 8,6897

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M12 Round 50.0 mm 1-1.5 Black

10286098

Price Range
R 24,3525 - R 7,4421

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 40.0 mm 1-1.5 Black

10286050

Price Range
R 19,5732 - R 7,6742

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 40.0 mm 1-1.5 Black

10286043

Price Range
R 18,589 - R 7,2825

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
Threaded Insert M10 Round 50.0 mm PA Black

10248324

Price Range
R 62,3281 - R 24,43

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 Round 30.0 mm PA Black

10248362

Price Range
R 28,7584 - R 11,2865

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    30.0 mm
  • h
    30.0 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274309

Price Range
R 423,4814 - R 215,9473

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M10
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274330

Price Range
R 486,5532 - R 248,3325

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.0 mm PA Black

10274286

Price Range
R 431,9285 - R 220,4375

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.0 mm
  • Screw Size
    M12
Threaded Insert M8 Round 40.0 mm PA Black

10248355

Price Range
R 48,2222 - R 18,9028

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M10 Round 40.0 mm PA Black

10248393

Price Range
R 84,1976 - R 32,9167

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in