Menu Search

Round Threaded Inserts - Metal

In stock

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

  • Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes.
  • Have an internal thread to accommodate adjustable levelling feet and brackets.
  • They are ideal for heavy duty applications and made from cast aluminium alloy.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Essentra Part Number Price range Availability H Colour Screw Size h Maximum Static Load Capacity D Compatible Wall Thickness Range View
R 14,8263 - R 37,7796 Request the lead time here
35.0 mm
Black
35.0 mm
35.0 mm
2.0 mm | 0.079 in
R 22,9206 - R 25,2127 Request the lead time here
32.0 mm
Black
32.0 mm
32.0 mm
2.0 mm | 0.079 in
R 248,3325 - R 486,5532 Request the lead time here
42.0 mm
Black
M10
42.0 mm
42.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 13,0854 - R 33,351 Request the lead time here
35.0 mm
Black
35.0 mm
35.0 mm
1.5 mm | 0.059 in
R 220,4375 - R 431,9285 Request the lead time here
35.0 mm
Black
M12
35.0 mm
30.0 mm
1.0 mm | 0.039 in
R 269,9379 - R 269,9379 Request the lead time here
49.0 mm
Black
M20
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 438,6146 - R 858,7888 Request the lead time here
35.0 mm
Black
M10
35.0 mm
30.0 mm
1.0 mm | 0.039 in
R 438,6145 - R 438,6145 Request the lead time here
43.0 mm
Black
M16
43.0 mm
38.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 461,1274 - R 903,8401 Request the lead time here
49.0 mm
Black
M12
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 517,3631 - R 1 013,6524 Request the lead time here
49.0 mm
Black
M16
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 3,0755 - R 7,8183 Request the lead time here
20.0 mm
Grey
20.0 mm
20.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 4,265 - R 10,88 Request the lead time here
20.0 mm
Grey
20.0 mm
30.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 5,1645 - R 13,1763 Request the lead time here
20.0 mm
Grey
20.0 mm
30.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 8,9509 - R 22,8536 Request the lead time here
20.0 mm
Grey
20.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 8,3271 - R 21,2681 Request the lead time here
20.0 mm
Grey
20.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 9,3716 - R 23,8924 Request the lead time here
20.0 mm
Grey
20.0 mm
60.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 6,9199 - R 17,6596 Request the lead time here
20.0 mm
Grey
20.0 mm
40.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 6,1945 - R 15,8007 Request the lead time here
20.0 mm
Grey
20.0 mm
5.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 3,5252 - R 8,9665 900 In stock - Delivery conditions may apply, visit our FAQs
20.0 mm
Grey
20.0 mm
19.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 3,4381 - R 8,7478 Request the lead time here
20.0 mm
Grey
20.0 mm
25.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
  • of 5
Threaded Insert M10 Round 35.0 mm PA Black

10248386

Price Range
R 37,7796 - R 14,8263

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M10 Round 32.0 mm PA Black

10248379

Price Range
R 25,2127 - R 22,9206

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    32.0 mm
  • h
    32.0 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274323

Price Range
R 486,5532 - R 248,3325

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M10
Threaded Insert M10 Round 35.0 mm PA Black

10248294

Price Range
R 33,351 - R 13,0854

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Round Threaded Inserts - Metal Round 1.0 mm PA Black

10274286

Price Range
R 431,9285 - R 220,4375

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.0 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274378

Price Range
R 269,9379 - R 269,9379

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Round Threaded Inserts - Metal Round 1.0 mm PA Black

10274415

Price Range
R 858,7888 - R 438,6146

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.0 mm
  • Screw Size
    M10
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274446

Price Range
R 438,6145 - R 438,6145

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    43.0 mm
  • h
    43.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274460

Price Range
R 903,8401 - R 461,1274

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274491

Price Range
R 1 013,6524 - R 517,3631

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

10303832

Price Range
R 7,8183 - R 3,0755

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

10303887

Price Range
R 10,88 - R 4,265

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

10303931

Price Range
R 13,1763 - R 5,1645

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M12 Round 1.5 mm HDPE Grey

10304044

Price Range
R 22,8536 - R 8,9509

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

10303870

Price Range
R 21,2681 - R 8,3271

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

10303979

Price Range
R 23,8924 - R 9,3716

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

10303962

Price Range
R 17,6596 - R 6,9199

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

10303917

Price Range
R 15,8007 - R 6,1945

Stock Levels
Request the lead time here
Attributes
  • D
    5.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M6 Round 1.5 mm HDPE Grey

10304006

Price Range
R 8,9665 - R 3,5252

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    19.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M6 Round 1.5 mm HDPE Grey

10303856

Price Range
R 8,7478 - R 3,4381

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in