Menu Search

Round Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Series Code :SR2797

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
177 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Internal Thread Length Body Diameter Style Spacer Length View
R 9,1249 - R 14,8117 1500 In stock - Delivery conditions may apply, visit our FAQs
M3
5.0 mm
6.0 mm
Female/Female
10.0 mm
R 10,1404 - R 16,4801 Request the lead time here
M3
8.0 mm
6.0 mm
Female/Female
18.0 mm
R 14,9133 - R 23,5015 Request the lead time here
M3
10.0 mm
6.0 mm
Female/Female
25.0 mm
R 16,422 - R 25,8662 Request the lead time here
M3
10.0 mm
6.0 mm
Female/Female
35.0 mm
R 11,0544 - R 17,9888 Request the lead time here
M4
5.0 mm
8.0 mm
Female/Female
10.0 mm
R 11,0544 - R 17,9888 Request the lead time here
M4
8.0 mm
8.0 mm
Female/Female
18.0 mm
R 17,1909 - R 27,0993 Request the lead time here
M4
10.0 mm
8.0 mm
Female/Female
25.0 mm
R 11,7507 - R 19,0914 Request the lead time here
M4
10.0 mm
8.0 mm
Female/Female
20.0 mm
R 18,1194 - R 27,6216 Request the lead time here
M4
10.0 mm
8.0 mm
Female/Female
30.0 mm
R 10,5902 - R 17,2344 Request the lead time here
M4
4.0 mm
8.0 mm
Female/Female
8.0 mm
R 11,0544 - R 17,9888 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Female
12.0 mm
R 11,7507 - R 19,0914 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Female
12.0 mm
R 18,1194 - R 27,6216 Request the lead time here
M4
10.0 mm
8.0 mm
Female/Female
25.0 mm
R 20,455 - R 31,2193 Request the lead time here
M4
10.0 mm
8.0 mm
Female/Female
35.0 mm
R 11,7507 - R 19,0914 Request the lead time here
M4
9.0 mm
8.0 mm
Female/Female
18.0 mm
R 13,5357 - R 19,5287 Request the lead time here
M2.5
8.0 mm
Male/Male
15.0 mm
R 13,7629 - R 16,6982 Request the lead time here
M3
6.5 mm
Male/Male
12.0 mm
  • of 9
Female To Female Standoff Cylindrical 6.0 mm M3 10.0 mm

10130940

Price Range
R 14,8117 - R 9,1249

Stock Levels
1500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    5.0 mm
  • Spacer Length
    10.0 mm
Female To Female Standoff Cylindrical 6.0 mm M3 18.0 mm

10130988

Price Range
R 16,4801 - R 10,1404

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    8.0 mm
  • Spacer Length
    18.0 mm
Female To Female Standoff Cylindrical 6.0 mm M3 25.0 mm

10131022

Price Range
R 23,5015 - R 14,9133

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    25.0 mm
Female To Female Standoff Cylindrical 6.0 mm M3 35.0 mm

10131060

Price Range
R 25,8662 - R 16,422

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    35.0 mm
Female To Female Standoff Cylindrical 8.0 mm M4 10.0 mm

10131152

Price Range
R 17,9888 - R 11,0544

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    5.0 mm
  • Spacer Length
    10.0 mm
Female To Female Standoff Cylindrical 8.0 mm M4 18.0 mm

10131206

Price Range
R 17,9888 - R 11,0544

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    8.0 mm
  • Spacer Length
    18.0 mm
Female To Female Standoff Cylindrical 8.0 mm M4 25.0 mm

10131244

Price Range
R 27,0993 - R 17,1909

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    25.0 mm
Female To Female Standoff Cylindrical 8.0 mm M4 20.0 mm

10131237

Price Range
R 19,0914 - R 11,7507

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    20.0 mm
Female To Female Standoff Cylindrical 8.0 mm M4 30.0 mm

10131275

Price Range
R 27,6216 - R 18,1194

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    30.0 mm
Female To Female Standoff Cylindrical 8.0 mm M4 8.0 mm

10131121

Price Range
R 17,2344 - R 10,5902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    4.0 mm
  • Spacer Length
    8.0 mm
Female To Female Standoff Cylindrical 8.0 mm M4 12.0 mm

10131169

Price Range
R 17,9888 - R 11,0544

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
  • Spacer Length
    12.0 mm
Female To Female Standoff Cylindrical 8.0 mm M4 12.0 mm

10131176

Price Range
R 19,0914 - R 11,7507

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
  • Spacer Length
    12.0 mm
Female To Female Standoff Cylindrical 8.0 mm M4 25.0 mm

10131251

Price Range
R 27,6216 - R 18,1194

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    25.0 mm
Female To Female Standoff Cylindrical 8.0 mm M4 35.0 mm

10131299

Price Range
R 31,2193 - R 20,455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    35.0 mm
Female To Female Standoff Cylindrical 8.0 mm M4 18.0 mm

10131213

Price Range
R 19,0914 - R 11,7507

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    9.0 mm
  • Spacer Length
    18.0 mm
Male To Male Standoff Round 8.0 mm M2.5 15.0 mm PA

10175965

Price Range
R 19,5287 - R 13,5357

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    15.0 mm
Male To Male Standoff Round 6.5 mm M3 12.0 mm PA

10176054

Price Range
R 16,6982 - R 13,7629

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    12.0 mm