Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
Series Code :SR2797
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Internal Thread Length | Body Diameter | Style | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| R 20,885 - R 22,3434 | Request the lead time here |
M4
|
0.394 in
10.0 mm
|
0.374 in
9.5 mm
|
Female/Male
|
0.984 in
25.0 mm
|
||
| R 103,639 - R 103,639 | Request the lead time here |
M2.5
|
|
0.256 in
6.5 mm
|
Male/Male
|
0.787 in
20.0 mm
|
||
| R 16,635 - R 23,9721 | Request the lead time here |
M3
|
|
0.315 in
8.0 mm
|
Male/Male
|
1.772 in
45.0 mm
|
||
| R 15,6072 - R 22,4857 | Request the lead time here |
M3
|
|
0.315 in
8.0 mm
|
Male/Male
|
1.181 in
30.0 mm
|
||
| R 16,4453 - R 25,3637 | Request the lead time here |
M4
|
|
0.315 in
8.0 mm
|
Male/Male
|
1.181 in
30.0 mm
|
||
| R 20,7305 - R 22,0525 | Request the lead time here |
M4
|
|
0.315 in
8.0 mm
|
Male/Male
|
0.709 in
18.0 mm
|
||
| R 17,568 - R 27,0082 | Request the lead time here |
M4
|
|
0.315 in
8.0 mm
|
Male/Male
|
1.575 in
40.0 mm
|
||
| R 21,0784 - R 22,3434 | Request the lead time here |
M4
|
|
0.315 in
8.0 mm
|
Male/Male
|
0.787 in
20.0 mm
|
||
| R 32,9538 - R 32,9538 | Request the lead time here |
M6
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
Female/Male
|
1.772 in
45.0 mm
|
||
| R 14,3934 - R 16,4453 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
0.256 in
6.5 mm
|
Female/Male
|
0.394 in
10.0 mm
|
||
| R 16,7647 - R 17,4557 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
0.256 in
6.5 mm
|
Female/Male
|
0.984 in
25.0 mm
|
||
| R 15,6082 - R 17,0145 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Female/Male
|
0.394 in
10.0 mm
|
||
| R 14,8007 - R 16,4453 | Request the lead time here |
M2.5
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Female/Male
|
0.394 in
10.0 mm
|
||
| R 24,9668 - R 25,4775 | Request the lead time here |
M2.5
|
|
0.256 in
6.5 mm
|
Male/Male
|
0.394 in
10.0 mm
|
||
| R 31,3725 - R 31,3725 | Request the lead time here |
M5
|
0.394 in
10.0 mm
|
0.374 in
9.5 mm
|
Female/Male
|
1.969 in
50.0 mm
|
||
| R 16,7647 - R 17,4557 | Request the lead time here |
M2.5
|
|
0.256 in
6.5 mm
|
Male/Male
|
0.984 in
25.0 mm
|
||
| R 14,5952 - R 20,9993 | Request the lead time here |
M2.5
|
|
0.315 in
8.0 mm
|
Male/Male
|
0.787 in
20.0 mm
|
||
| R 16,7647 - R 17,4557 | Request the lead time here |
M3
|
|
0.256 in
6.5 mm
|
Male/Male
|
0.709 in
18.0 mm
|
||
| R 19,0781 - R 19,8592 | Request the lead time here |
M3
|
|
0.256 in
6.5 mm
|
Male/Male
|
1.772 in
45.0 mm
|
||
| R 15,5929 - R 16,2539 | Request the lead time here |
M3
|
|
0.256 in
6.5 mm
|
Male/Male
|
0.394 in