Round Load Bearing Glides serve as both protection plugs and glides. Ideal for moderate to heavy-duty applications. Protects floors from scratches and damage.
Material: ABS, Nylon, Butyrate, LDPE, HDPE Colour: Black Series Code: SR1632
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Colour | Material | OD | WT | View | |
|---|---|---|---|---|---|---|---|---|
| R 2,7558 - R 5,0907 | Request the lead time here |
18
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.047 in
1.2 mm
|
||
| R 3,4297 - R 3,7727 | Request the lead time here |
16
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.067 in
1.7 mm
|
||
| R 2,8406 - R 5,2428 | Request the lead time here |
20
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.035 in
0.9 mm
|
||
| R 2,9851 - R 6,1945 | Request the lead time here |
19
|
Black
|
ABS
|
0.752 in
19.1 mm
|
0.043 in
1.1 mm
|
||
| R 4,3399 - R 6,6556 | Request the lead time here |
14
|
Black
|
ABS
|
0.874 in
22.2 mm
|
0.083 in
2.1 mm
|
||
| R 2,9003 - R 5,8566 | Request the lead time here |
12
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.11 in
2.8 mm
|
||
| R 3,1337 - R 6,3634 | Request the lead time here |
19
|
Black
|
HDPE
|
0.563 in
14.3 mm
|
0.043 in
1.1 mm
|
||
| R 3,7643 - R 8,0529 | Request the lead time here |
14
|
Black
|
ABS
|
0.752 in
19.1 mm
|
0.083 in
2.1 mm
|
||
| R 2,5165 - R 4,7697 | Request the lead time here |
19
|
Black
|
ABS
|
0.374 in
9.5 mm
|
0.043 in
1.1 mm
|
||
| R 4,0299 - R 4,4329 | Request the lead time here |
16
|
Black
|
ABS
|
0.874 in
22.2 mm
|
0.067 in
1.7 mm
|
||
| R 3,4139 - R 4,1308 | Request the lead time here |
14
|
Black
|
ABS
|
0.752 in
19.1 mm
|
0.083 in
2.1 mm
|
||
| R 5,6128 - R 10,6433 | Request the lead time here |
16
|
Black
|
Nylon
|
1 in
25.4 mm
|
0.067 in
1.7 mm
|
||
| R 4,4271 - R 9,7986 | Request the lead time here |
17
|
Black
|
Nylon
|
0.756 in
19.2 mm
|
0.059 in
1.5 mm
|
||
| R 3,0103 - R 3,3113 | Request the lead time here |
18
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.047 in
1.2 mm
|
||
| R 2,5247 - R 3,9251 | Request the lead time here |
20
|
Black
|
ABS
|
0.752 in
19.1 mm
|
0.035 in
0.9 mm
|
||
| R 2,995 - R 3,2946 | Request the lead time here |
12
|
Black
|
ABS
|
1 in
25.4 mm
|
0.11 in
2.8 mm
|
||
| R 3,5648 - R 6,9266 | Request the lead time here |
13
|
Black
|
LDPE
|
0.874 in
22.2 mm
|
0.094 in
2.4 mm
|
||
| R 3,1085 - R 5,6877 | Request the lead time here |
16
|
Black
|
ABS
|
1.126 in
28.6 mm
|
0.067 in
1.7 mm
|
||
| R 2,7768 - R 3,0545 | Request the lead time here |
20
|
Black
|
ABS
|
0.874 in
22.2 mm
|
0.035 in
0.9 mm
|
||
| R 3,349 - R 3,6839 | Request the lead time here |
19
|
Black
|
ABS
|
1 in
25.4 mm
|
0.043 in
1.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue