Round Load Bearing Glides serve as both protection plugs and glides. Ideal for moderate to heavy-duty applications. Protects floors from scratches and damage.
Material: ABS, Nylon, Butyrate, LDPE, HDPE Colour: Black Series Code: SR1632
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Colour | Material | OD | WT | View | |
|---|---|---|---|---|---|---|---|---|
| R 5,3204 - R 16,1058 | Request the lead time here |
20
|
Black
|
ABS
|
2 in
50.8 mm
|
0.035 in
0.9 mm
|
||
| R 3,1214 - R 3,7769 | Request the lead time here |
12
|
Black
|
ABS
|
1.126 in
28.6 mm
|
0.11 in
2.8 mm
|
||
| R 3,4069 - R 3,7476 | Request the lead time here |
19
|
Black
|
ABS
|
1.126 in
28.6 mm
|
0.043 in
1.1 mm
|
||
| R 4,7324 - R 8,1065 | Request the lead time here |
14
|
Black
|
ABS
|
1.252 in
31.8 mm
|
0.083 in
2.1 mm
|
||
| R 3,9848 - R 9,2918 | Request the lead time here |
14
|
Black
|
ABS
|
1.374 in
34.9 mm
|
0.083 in
2.1 mm
|
||
| R 4,375 - R 5,2938 | Request the lead time here |
12
|
Black
|
ABS
|
1.5 in
38.1 mm
|
0.043 in
1.1 mm
|
||
| R 6,6371 - R 7,3009 | Request the lead time here |
18
|
Black
|
ABS
|
1.5 in
38.1 mm
|
0.047 in
1.2 mm
|
||
| R 5,5502 - R 12,9522 | Request the lead time here |
11
|
Black
|
ABS
|
2 in
50.8 mm
|
0.118 in
3.0 mm
|
||
| R 7,2601 - R 20,4983 | Request the lead time here |
18
|
Black
|
ABS
|
2.5 in
63.5 mm
|
0.067 in
1.7 mm
|
||
| R 4,0082 - R 11,0938 | Request the lead time here |
19
|
Black
|
ABS
|
1.5 in
38.1 mm
|
0.118 in
3.0 mm
|
||
| R 5,1729 - R 6,2593 | Request the lead time here |
11
|
Black
|
ABS
|
1.752 in
44.5 mm
|
0.118 in
3.0 mm
|
||
| R 3,4952 - R 9,2918 | Request the lead time here |
13
|
Black
|
ABS
|
1.374 in
34.9 mm
|
0.094 in
2.4 mm
|
||
| R 3,4209 - R 9,2918 | Request the lead time here |
20
|
Black
|
ABS
|
1.374 in
34.9 mm
|
0.047 in
1.2 mm
|
||
| R 6,0656 - R 11,8259 | Request the lead time here |
14
|
Black
|
ABS
|
1.752 in
44.5 mm
|
0.083 in
2.1 mm
|
||
| R 3,5619 - R 5,9215 | Request the lead time here |
18
|
Black
|
ABS
|
1.126 in
28.6 mm
|
0.047 in
1.2 mm
|
||
| R 2,6786 - R 3,2411 | Request the lead time here |
12
|
Black
|
ABS
|
1.252 in
31.8 mm
|
0.11 in
2.8 mm
|
||
| R 3,4859 - R 11,0938 | Request the lead time here |
20
|
Black
|
ABS
|
1.5 in
38.1 mm
|
0.083 in
2.1 mm
|
||
| R 6,7781 - R 8,2015 | Request the lead time here |
20
|
Black
|
ABS
|
1.752 in
44.5 mm
|
0.035 in
0.9 mm
|
||
| R 3,0594 - R 5,6877 | Request the lead time here |
20
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.035 in
0.9 mm
|
||
| R 2,8997 - R 3,1897 | Request the lead time here |
20
|
Black
|
ABS
|
0.563 in
14.3 mm
|
0.035 in
0.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue