Menu Search

Round Feet Ferrules - Standard

In stock

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
74 results
Product SKUs information
Essentra Part Number Price range Availability Colour H Material d h Type View
R 2,7589 - R 7,6189 Request the lead time here
White
LDPE - PIR
28.6 mm
25.0 mm
1
R 1,6885 - R 4,9136 Request the lead time here
Black
LDPE - PIR
22.2 mm
17.5 mm
1
R 2,0051 - R 6,1282 Request the lead time here
Black
LDPE - PIR
19.0 mm
18.0 mm
1
R 7,2968 - R 21,311 Request the lead time here
Black
LDPE - PIR
44.4 mm
27.0 mm
1
R 2,0503 - R 5,9626 15600 In stock - Delivery conditions may apply, visit our FAQs
Black
LDPE - PIR
25.4 mm
22.0 mm
1
R 1,0568 - R 3,2408 2400 In stock - Delivery conditions may apply, visit our FAQs
Black
LDPE - PIR
19.0 mm
14.4 mm
1
R 7,6284 - R 24,6788 Request the lead time here
Black
LDPE
50.8 mm
35.5 mm
1
R 4,7646 - R 11,691 Request the lead time here
Black
24.0 mm
LDPE - PIR
22.0 mm
20.5 mm
4
R 2,2329 - R 4,3805 98 In stock - Delivery conditions may apply, visit our FAQs
Black
18.0 mm
LDPE - PIR
10.0 mm
14.5 mm
4
R 2,5458 - R 4,6508 1000 In stock - Delivery conditions may apply, visit our FAQs
Black
18.0 mm
LDPE - PIR
12.0 mm
14.5 mm
4
R 3,0009 - R 5,4615 Request the lead time here
Black
18.0 mm
LDPE - PIR
13.0 mm
14.5 mm
4
R 3,0436 - R 5,561 Request the lead time here
Black
18.0 mm
LDPE - PIR
14.0 mm
14.5 mm
4
R 1,4608 - R 3,3788 Request the lead time here
White
LDPE
20.0 mm
R 2,2187 - R 4,3521 Request the lead time here
Black
10.0 mm
LDPE - PIR
3.0 mm
8.0 mm
4
R 3,769 - R 6,8837 Request the lead time here
Black
18.0 mm
LDPE - PIR
16.0 mm
14.5 mm
4
R 2,2045 - R 4,2952 Request the lead time here
Black
11.0 mm
LDPE - PIR
4.0 mm
9.0 mm
4
R 2,2045 - R 4,2952 Request the lead time here
Black
13.0 mm
LDPE - PIR
5.0 mm
10.7 mm
4
R 2,2045 - R 4,2952 Request the lead time here
Black
13.0 mm
LDPE - PIR
6.0 mm
10.6 mm
4
R 2,2045 - R 4,2952 Request the lead time here
Black
13.0 mm
LDPE - PIR
8.0 mm
10.0 mm
4
R 5,689 - R 13,9382 Request the lead time here
Black
24.0 mm
LDPE - PIR
25.0 mm
20.0 mm
4
  • of 4
Round Ferrule 28.6 mm LDPE White

10104583

Price Range
R 7,6189 - R 2,7589

Stock Levels
Request the lead time here
Attributes
  • d
    28.6 mm
  • h
    25.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 22.2 mm LDPE Black

10070000

Price Range
R 4,9136 - R 1,6885

Stock Levels
Request the lead time here
Attributes
  • d
    22.2 mm
  • h
    17.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 19.0 mm LDPE Black

10082508

Price Range
R 6,1282 - R 2,0051

Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • h
    18.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 44.4 mm LDPE Black

10092682

Price Range
R 21,311 - R 7,2968

Stock Levels
Request the lead time here
Attributes
  • d
    44.4 mm
  • h
    27.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 25.4 mm LDPE Black

10070062

Price Range
R 5,9626 - R 2,0503

Stock Levels
15600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    25.4 mm
  • h
    22.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 19.0 mm LDPE Black

10070024

Price Range
R 3,2408 - R 1,0568

Stock Levels
2400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    19.0 mm
  • h
    14.4 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 50.8 mm LDPE Black

10093108

Price Range
R 24,6788 - R 7,6284

Stock Levels
Request the lead time here
Attributes
  • d
    50.8 mm
  • h
    35.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 22.0 mm LDPE Black

10116548

Price Range
R 11,691 - R 4,7646

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • H
    24.0 mm
  • h
    20.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 10.0 mm LDPE Black

10116487

Price Range
R 4,3805 - R 2,2329

Stock Levels
98 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    10.0 mm
  • H
    18.0 mm
  • h
    14.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 12.0 mm LDPE Black

10116494

Price Range
R 4,6508 - R 2,5458

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    12.0 mm
  • H
    18.0 mm
  • h
    14.5 mm
  • Colour
    Black
  • Type
    4
Round Ferrule 13.0 mm LDPE Black

10116500

Price Range
R 5,4615 - R 3,0009

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • H
    18.0 mm
  • h
    14.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 14.0 mm LDPE Black

10116517

Price Range
R 5,561 - R 3,0436

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • H
    18.0 mm
  • h
    14.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 20.0 mm LDPE White

10307861

Price Range
R 3,3788 - R 1,4608

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Round Ferrule 3.0 mm LDPE Black

10116432

Price Range
R 4,3521 - R 2,2187

Stock Levels
Request the lead time here
Attributes
  • d
    3.0 mm
  • H
    10.0 mm
  • h
    8.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 16.0 mm LDPE Black

10116524

Price Range
R 6,8837 - R 3,769

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • H
    18.0 mm
  • h
    14.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 4.0 mm LDPE Black

10116449

Price Range
R 4,2952 - R 2,2045

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • H
    11.0 mm
  • h
    9.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 5.0 mm LDPE Black

10116456

Price Range
R 4,2952 - R 2,2045

Stock Levels
Request the lead time here
Attributes
  • d
    5.0 mm
  • H
    13.0 mm
  • h
    10.7 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 6.0 mm LDPE Black

10116463

Price Range
R 4,2952 - R 2,2045

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • H
    13.0 mm
  • h
    10.6 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 8.0 mm LDPE Black

10116470

Price Range
R 4,2952 - R 2,2045

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • H
    13.0 mm
  • h
    10.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 25.0 mm LDPE Black

10116555

Price Range
R 13,9382 - R 5,689

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • H
    24.0 mm
  • h
    20.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black