Menu Search

Round Feet Ferrules - Standard

In stock

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
74 results
Product SKUs information
Essentra Part Number Price range Availability Colour H Material d h Type View
R 1,6885 - R 4,9136 Request the lead time here
White
LDPE - PIR
22.2 mm
17.5 mm
1
R 1,0568 - R 3,2408 2400 In stock - Delivery conditions may apply, visit our FAQs
Black
LDPE - PIR
19.0 mm
14.4 mm
1
R 7,6284 - R 24,6788 Request the lead time here
Black
LDPE
50.8 mm
35.5 mm
1
R 2,789 - R 5,4326 Request the lead time here
Black
23.0 mm
LDPE
24.0 mm
17.0 mm
1
R 3,2262 - R 6,7908 Request the lead time here
White
23.0 mm
LDPE
24.0 mm
17.0 mm
1
R 1,0251 - R 2,3629 Request the lead time here
Black
LDPE - PIR
12.7 mm
13.0 mm
1
R 3,3318 - R 7,8397 360 In stock - Delivery conditions may apply, visit our FAQs
Black
LDPE - PIR
28.6 mm
25.0 mm
1
R 6,9349 - R 20,262 Request the lead time here
Black
LDPE - PIR
38.1 mm
34.9 mm
1
R 1,6885 - R 3,7984 Request the lead time here
Black
24.0 mm
LDPE
15.0 mm
20.0 mm
1
R 15,7394 - R 45,8241 Request the lead time here
Black
LDPE - PIR
76.2 mm
38.0 mm
1
R 2,9247 - R 6,073 Request the lead time here
White
22.0 mm
LDPE
22.0 mm
18.0 mm
1
R 2,0051 - R 6,1282 Request the lead time here
Black
LDPE - PIR
19.0 mm
18.0 mm
1
R 7,2968 - R 21,311 Request the lead time here
Black
LDPE - PIR
44.4 mm
27.0 mm
1
R 3,3619 - R 9,1648 Request the lead time here
White
LDPE - PIR
26.9 mm
26.8 mm
1
R 8,2767 - R 15,2379 Request the lead time here
White
LDPE - PIR
31.8 mm
27.0 mm
1
R 2,8946 - R 6,846 Request the lead time here
Black
25.0 mm
LDPE
26.0 mm
19.0 mm
1
R 5,689 - R 13,9382 Request the lead time here
Black
24.0 mm
LDPE - PIR
25.0 mm
20.0 mm
4
R 2,2045 - R 4,2952 Request the lead time here
Black
13.0 mm
LDPE - PIR
6.0 mm
10.6 mm
4
R 2,2045 - R 4,2952 400 In stock - Delivery conditions may apply, visit our FAQs
Black
11.0 mm
LDPE - PIR
4.0 mm
9.0 mm
4
R 2,2329 - R 4,3805 98 In stock - Delivery conditions may apply, visit our FAQs
Black
18.0 mm
LDPE - PIR
10.0 mm
14.5 mm
4
  • of 4
Round Ferrule 22.2 mm LDPE White

10069998

Price Range
R 4,9136 - R 1,6885

Stock Levels
Request the lead time here
Attributes
  • d
    22.2 mm
  • h
    17.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 19.0 mm LDPE Black

10070024

Price Range
R 3,2408 - R 1,0568

Stock Levels
2400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    19.0 mm
  • h
    14.4 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 50.8 mm LDPE Black

10093108

Price Range
R 24,6788 - R 7,6284

Stock Levels
Request the lead time here
Attributes
  • d
    50.8 mm
  • h
    35.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 24.0 mm LDPE Black

10246863

Price Range
R 5,4326 - R 2,789

Stock Levels
Request the lead time here
Attributes
  • d
    24.0 mm
  • H
    23.0 mm
  • h
    17.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 24.0 mm LDPE White

10246900

Price Range
R 6,7908 - R 3,2262

Stock Levels
Request the lead time here
Attributes
  • d
    24.0 mm
  • H
    23.0 mm
  • h
    17.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
Round Ferrule 12.7 mm LDPE Black

10071144

Price Range
R 2,3629 - R 1,0251

Stock Levels
Request the lead time here
Attributes
  • d
    12.7 mm
  • h
    13.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 28.6 mm LDPE Black

10082942

Price Range
R 7,8397 - R 3,3318

Stock Levels
360 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    28.6 mm
  • h
    25.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 38.1 mm LDPE Black

10092705

Price Range
R 20,262 - R 6,9349

Stock Levels
Request the lead time here
Attributes
  • d
    38.1 mm
  • h
    34.9 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 15.0 mm LDPE Black

10246832

Price Range
R 3,7984 - R 1,6885

Stock Levels
Request the lead time here
Attributes
  • d
    15.0 mm
  • H
    24.0 mm
  • h
    20.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 76.2 mm LDPE Black

10092835

Price Range
R 45,8241 - R 15,7394

Stock Levels
Request the lead time here
Attributes
  • d
    76.2 mm
  • h
    38.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 22.0 mm LDPE White

10246894

Price Range
R 6,073 - R 2,9247

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • H
    22.0 mm
  • h
    18.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
Round Ferrule 19.0 mm LDPE Black

10082508

Price Range
R 6,1282 - R 2,0051

Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • h
    18.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 44.4 mm LDPE Black

10092682

Price Range
R 21,311 - R 7,2968

Stock Levels
Request the lead time here
Attributes
  • d
    44.4 mm
  • h
    27.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 26.9 mm LDPE White

10071267

Price Range
R 9,1648 - R 3,3619

Stock Levels
Request the lead time here
Attributes
  • d
    26.9 mm
  • h
    26.8 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 31.8 mm LDPE White

10084601

Price Range
R 15,2379 - R 8,2767

Stock Levels
Request the lead time here
Attributes
  • d
    31.8 mm
  • h
    27.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 26.0 mm LDPE Black

10246870

Price Range
R 6,846 - R 2,8946

Stock Levels
Request the lead time here
Attributes
  • d
    26.0 mm
  • H
    25.0 mm
  • h
    19.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 25.0 mm LDPE Black

10116555

Price Range
R 13,9382 - R 5,689

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • H
    24.0 mm
  • h
    20.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 6.0 mm LDPE Black

10116463

Price Range
R 4,2952 - R 2,2045

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • H
    13.0 mm
  • h
    10.6 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 4.0 mm LDPE Black

10116449

Price Range
R 4,2952 - R 2,2045

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    4.0 mm
  • H
    11.0 mm
  • h
    9.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 10.0 mm LDPE Black

10116487

Price Range
R 4,3805 - R 2,2329

Stock Levels
98 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    10.0 mm
  • H
    18.0 mm
  • h
    14.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black